Norm Tooling
Higher machining throughput and product quality with FANUC
Investing in a new machine tool typically comes with a checklist that includes priorities such as precision, speed, efficiency and reliability. While many machines claims to meet these objectives, only actual results in real-world applications can qualify such assertions. And where better to test the merits of FANUC machines than a high-volume machine shop serving sectors that include automotive, white goods and electronics. The results speak for themselves.
Share
FANUC ROBODRILL and ROBOCUT machines drive 7% gain in productivity at Norm Tooling
FANUC products' speed and efficiency cut production times by 10%
Norm Tooling reduces error rates by 5% with FANUC products' quality and precision
FANUC’s technical support and training eases machine integration
Get Inspired
Select more options here
Case Studies
Applications
Industries
FANUC Case Studies
Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.
5 Axis Machining
5-axis CNC machining involves simultaneous movement along five axes—three linear (X, Y, Z) and two rotational. This capability allows for the creation of complex parts in a single setup, significantly enhancing precision and efficiency. By moving the cutting tool and workpiece along these five different axes, the 5-axis CNC can produce highly intricate shapes and detailed features.
Wire Cutting EDM
Wire EDM (Electrical Discharge Machining) is a precision manufacturing process that uses a thin, electrically charged wire to cut intricate shapes and contours in hard metals and conductive materials. The wire generates a series of rapid electrical discharges, which erode the material with extreme accuracy without applying mechanical force. This non-contact method allows for the production of highly detailed, complex parts with excellent surface finishes, making it essential for industries that require precise machining, such as aerospace, medical, and mould-making.
CNC Milling
CNC milling is a machining process that uses computer-controlled rotating cutting tools to remove material from a workpiece to create a desired shape. It is widely used for producing precision parts with complex geometries. The process involves securing the workpiece on a movable table and using various tools to cut, drill, and shape the material based on programmed instructions.
High Speed Drilling and Tapping
High-speed drilling and tapping are essential processes in manufacturing and construction industries. These techniques involve drilling holes and creating threads quickly and efficiently, allowing for increased productivity and precision in various applications. By utilising high-speed drilling and tapping, companies can streamline their operations and achieve faster turnaround times without sacrificing quality.