ITD EOOD
FANUC Service Gives Peace of Mind
Injection moulding is usually associated with high energy costs - not so with the all-electric ROBOSHOT machines from FANUC, which have enabled ITD to achieve energy savings of 50%. In combination with an excellent service this convinced ITD to further automate with FANUC.
Share
Excellent service for trouble-free operation.
Low energy consumption all-electric injection moulding machines and machining centres.
High energy savings of 50 % with FANUC ROBOSHOT machines.
Exceptional quality of FANUC machines at good price.
Get Inspired
Select more options here
Case Study
Applications
Industries
FANUC Case Studies
Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.
Injection Moulding
Injection moulding is a highly efficient manufacturing process that enables the production of complex, high-quality plastic components with precision and consistency. Utilising advanced automation and robotics, this technology is essential for industries requiring large-scale production, ensuring cost-effective solutions without compromising on the integrity or performance of the final product.
Electronics
We provide automated solutions for electronics manufacturing and clean room settings.