A new generation of advanced technology

The R-30iB Plus controller is FANUC’s new standard for smarter productivity. It is destined to contribute to the easier use of robots and automation in the manufacturing industry. Featuring a new generation of advanced integrated hardware and more than 250 software functions, it is your key to robot performance in terms of cycle-time, speed, accuracy and safety. The R-30iB also provides full connectivity over an Ethernet network allowing easy connection to connect robots, remote computers and other hardware. Designed for increased user friendliness and minimal energy consumption, the R-30iB Plus comes in four different cabinets to help you make the most of your floor space and production cell layouts. With a flexible appearance, the user interface, iHMI, has a convincing screen resolution and a strong processing capability.

Learn more about the improvements compared to the previous generation of controller:

Download flyer

Programmable Machine Control integrado

O PMC de elevado desempenho integrado no controlador R-30iB Plus tem acesso ao sistema de E/S completo do robô, permitindo o fácil controlo independente ou assíncrono de dispositivos periféricos sem efeitos negativos no desempenho do robô.

O controlador dispõe de mais flexibilidade

Diagnóstico fácil do sistema

Graças ao iRDiagnostics como padrão

Integração flexível

Graças às várias portas Ethernet

Excelente conectividade

Graças à ampla gama de campo bus e às opções bus de segurança