Skip to main content
Success story about automated placing into packaging trays using FANUC robots by the Swiss company Kunststoff-Packungen AG. 

FANUC enabled Kunststoff-Packungen AG to run the manufacturing line autonomously, with autonomous operation for at least 8 hours at full speed, achieving cycle times of 0.8 seconds. The project involved two FANUC robots: a six-axes M-10iD/10L with a payload of 10 kg, and a four-axes SR-6iA robot with a 6 kg payload. Significant space saving was achieved because of the compact footprint of the solution.

M-10 Series

Slim, fast, versatile. The FANUC M-10 Series is your choice for small payload applications where speed is of the essence. The streamlined design of the cable-integrated arm and the hollow wrist assembly support enables effortless operation, even within tight workspaces.

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents to help you make the right decisions and get the most out of your FANUC products.

Get Inspired

Get Inspiration from Other's Success

Image Success Story Demo S.A. - FANUC Bulgaria
SABO-DEMO

Automation is the Best Medicine at DEMO

A key player in the pharmaceutical industry, significantly improved its production capabilities with FANUC's automated solutions. By integrating FANUC robots, DEMO optimised the filling, packaging, and labeling processes, resulting in enhanced efficiency, accuracy, and overall productivity in their operations.

Success story about successful implementation of FANUC robots and CNC controls at the company Gnutti. The system incorporates various machines, central to which is flexible transfer to 10 stations and five robots - FANUC M-20iA/20M, M-10iA/10MS and M-10iA/10M models – that automate all phases of the process. Control is via two FANUC 30i-B Plus units.
Gnutti

Fully Automated Production of Parts, From Cassette to Cassette

Unsupervised production and easy remote management is the dream of many manufacturing companies. Gnutti Transfer took on the challenge of creating a highly automated production unit with a flexible unit architecture.

Success Story AKE pictures and media
AKE

AKE Deploys FANUC Robots to Steer Success at Nexteer

Nexteer Automotive is taking advantage of nine high-performance industrial robots from FANUC to automate the manufacturing of steering gear components required for BMW. Installed by process automation specialist AKE Robotics, the plant is seeing new levels of process productivity and reliability.

Image related to the success story Apulum. FANUC Romania.

FANUC automation solutions and service support the porcelain quality
Apulum

Ceramic Plant Bowled Over by Capability of FANUC Robots

When a factory installs its first FANUC robot, such are the benefits available that other robots typically soon follow. Among those providing testimony to this fact is leading ceramic manufacturer Apulum. Following the installation of its first FANUC robot in 2014, several more have since taken up their place in the company’s finishing process. Apulum is now looking to enhance its packaging operations with FANUC robots.

Success story about successful implementation of FANUC CNC control 31i-B and a FANUC M-10 robot at the Italian company Giuliani, a specialist in transfer machines for processing locks and keys. They consider FANUC as a valuable partner which stands out for its technology, worldwide support and experience.
Giuliani

FANUC CNC and Robots Provide the Key to Success

The right machine control and robot automation processes can drive major increases in efficiency and connectivity for Industry 4.0 as Giuliani, a specialist in transfer machines for processing locks and keys can testify. The company has been cooperating with FANUC for more than 20 years.

Success story about successful implementation of FANUC robots, and cobots at the Turkish company Silverline.
Silverline

Cooker Hood Manufacturer Extracts the Advantages of FANUC Robots

The co-operation between FANUC and extractor hood manufacturer Silverline, which started with a special automated bonding project in 2015, has led to a total of 17 robots working across the company’s factory in Turkey. FANUC regularly sees this kind of outcome, where taking the initial leap into robot investment leads to an almost immediate realisation that manufacturing can reach entirely new performance levels.

Success story about automated placing into packaging trays using FANUC robots by the Swiss company Kunststoff-Packungen AG. 

FANUC enabled Kunststoff-Packungen AG to run the manufacturing line autonomously, with autonomous operation for at least 8 hours at full speed, achieving cycle times of 0.8 seconds. The project involved two FANUC robots: a six-axes M-10iD/10L with a payload of 10 kg, and a four-axes SR-6iA robot with a 6 kg payload. Significant space saving was achieved because of the compact footprint of the solution.
Kunstoff-Packungen AG

Placing Plastic Injection-Moulding into Packing Trays

Because manufacturers everywhere face shortages of skilled labor, and as a company dedicated to excellence, Kunstoff-Packungen continuously seeks ways to improve its level of automation.

Success story about FANUC robots handling laundry. FANUC M-10iD/12 fold towels automatically.
Wäscherei Aschenbrenner GmbH

FANUC Robots Wash Away Inefficiency

Wäscherei Aschenbrenner GmbH struggled with a staff shortage for tasks like loading laundry folding machines. To solve this, they turned to Sewts GmbH, who provided the VELUM system. This system uses FANUC robots to prepare up to 700 towels per hour for folding. The automation has greatly improved efficiency, resolved the labour shortage, and reduced labour costs, promising a quick return on investment.