R-2000/E Series
Meet the R-2000/E Series
The R-2000/E Series is a complete redesign of the proven R-2000 platform, delivering faster performance, smarter integration, and more sustainable operation across a lineup of eight models. The series covers payloads from 120 kg to 300 kg and reaches from 2655 mm up to 3905 mm, offering flexible floor and rack-mounted configurations to suit a wide range of applications. Powered by the FANUC R-50đť‘–A controller, R-2000/E robots excel in spot welding, automotive body assembly, material handling, palletising, and logistics, including long and oversized payloads. Key innovations include battery-less encoders, improved cable management, and a rigid single-cast upper arm for enhanced accuracy and durability. With up to 20% faster operating speeds, increased payload and reach, higher wrist capacity, reduced power consumption, and quieter operation, the R-2000/E Series significantly lowers total cost of ownership while supporting AI integration and modern smart manufacturing requirements.