Skip to main content
ROBODRILL Alpha-DiB Plus series photos

ROBODRILL Compact CNC Machining Centers

Uncover the ultra-fast, reliable and versatile FANUC CNC machine series for milling, drilling and tapping.

Standard Version: Fast, Reliable and Versatile

The standard version of ROBODRILL 𝛼-D𝑖B Plus is renowned for its speed and quality. It is ideal for standard applications, such as high-speed drilling, boring and tapping in the tooling and medical industries.

Key features of ROBODRILL standard models: 

  • Rigid design and rugged cast cross table for stability and durability
  • Easy maintenance with easy access to mechanical and electric components
  • Straightforward setup options for quick and simple operation
  • A new 𝑖HMI for utmost user-friendliness and full maintenance planning
  • A dedicated maintenance screen with easy-to-follow instructions for quick recovery
  • Integrated early warning system for enhanced quality assurance
  • 7 MPa (70 bar) centre through coolant pressure for non-stop deep and small diameter hole drilling
  • A wide range of components available for high flexibility in tasks, including rotary and tilting tables

Advanced Version: Cutting-Edge High-Speed Machining

The advanced ROBODRILL 𝛼-D𝑖B ADV Plus models set the performance benchmark in their class and include all the great features of the standard models — and then some. The cutting-edge vertical milling machines are designed for long, fully automated production runs and offer the ultimate performance in precision and repeatability.

Additional Features of ROBODRILL Advanced Models: 

  • 0.7-second tool change for super-fast cycle times, enhancing productivity
  • 4 kg tool handling capability for multi-step tools, increasing versatility
  • 400 mm Z-axis stroke for larger parts expanding machining capabilities, making it suitable for 5-axis machining
  • Larger table payload (400 kg) for the M and L models

Get Inspiration from Others' Success

Arcus-Haberle case study picture
ARCUS ELEKTROTECHNIK is using a FANUC ROBODRILL Plus-K automated machining cell to manufacture complex, high-precision energy sector components economically from batch sizes as small as one. Combining a FANUC ROBODRILL α-D21MiB5 ADV Plus CNC machining centre with integrated tool and workpiece handling via a FANUC LR Mate 200iD robot, the solution enables flexible, unmanned production with rapid changeovers and minimal downtime.
ARCUS ELEKTROTECHNIK ALOIS SCHIFFMANN GMBH

Maximising machining flexibility and reliability with FANUC ROBODRILL

ARCUS ELEKTROTECHNIK is using a FANUC ROBODRILL Plus-K automated machining cell to manufacture complex, high-precision energy sector components economically from batch sizes as small as one. Combining a FANUC ROBODRILL 𝛼-D21M𝑖B5 ADV Plus CNC machining centre with integrated tool and workpiece handling via a FANUC LR Mate 200𝑖D robot, the solution enables flexible, unmanned production with rapid changeovers and minimal downtime.

Success story about successful implementation of FANUC ROBODRILL and FANUC ROBOCUT at the company EUROEDIL-HOLDING. EUROEDIL produces sheet metal products for metal structures and construction. By using FANUC machining centres and FANUC wire-cut electric discharge machines in their production process, the company is achieving high increase of production output, sustainable quality, desired operational accuracy and efficiency.
Euroedil

EUROEDIL Enjoys Faster Cutting Rates and Higher Throughput with FANUC Machines

With its new FANUC machines in-site, EUROEDIL has increased its cutting rate and throughput to meet rising volume demands from customers. Moreover, the accuracy and precision of the company’s die-cutting tools have improved noticeably.

The company VEDOS, a Dutch producer of tiny machine semiconductors, medical equipment and high-quality mechanical engineered components, explains why they are benefitting from the usage of FANUC’s ROBODRILLs.
Vedos

Vedos Achieves Precision with FANUC ROBODRILL

When it comes to finding the right balance between high-precision, efficiency and cost, precision component manufacturer Vedos relies on FANUC’s ROBODRILL milling centers.

Images WU GmbH Case study featuring and LR-10iA/10 and ROBODRILL.
WU Mechanische Werkstätte GmbH

Success of FANUC Robot Cell Leads to New Revenue Stream

What do most contract machining companies consider when looking to reach the next level of efficiency, productivity and reliability? The answer, of course, is automation. For this very reason, Germany-based WU Mechanische Werkstätte GmbH built an automation cell -featuring a FANUC industrial robot - for loading and unloading one of its own machine tools. Two years later, a visitor liked the concept so much he asked WU to build him one. This marked the beginning of an additional revenue stream based on the design and build of automation cells featuring high-performance industrial robots from FANUC.

Images Swissmint case study
Automated milling cell with FANUC ROBODRILLs and M-20iD/25 robots
Images Radmot case study
Automated milling cell with FANUC ROBODRILLs and M-20iD/25 robots
RADMOT

FANUC robots enable 24/7 CNC machining at RADMOT

Automated CNC machining cells comprising various machine tools and robots require astute design and integration. So why not simplify the process by turning to the world’s most prominent manufacturer of both CNC machine tools and robots: FANUC. That was precisely the strategy of RADMOT, a major Poland-based provider of machining services when it wanted to implement a new CNC milling cell involving three machining centres and two robots that could run unmanned 24 hours a day, 7 days a week – without any collisions between robots.