
Below you will find all FANUC's Terms & Conditions for Purchasing, Sales and Service. A clear understanding of these conditions helps maintain efficiency, compliance, and strong business partnerships. If you have any questions or require further clarification, please contact the buyer who send the purchase order.
Please find below a comprehensive list of FANUC Europe subsidiaries, including their official addresses and direct links to the Terms and Conditions applicable to each subsidiary.
Gewerbestrasse 1
AT-4655 Vorchdorf
Austria
Oude Baan 3F
B-2800 Mechelen
Belgium
467 "Okolovrasten pat”
(Logic park STAD)
BG-1588 Sofia
Bulgaria
K Bílému vrchu 3142/7
193 00 Praha 9 - Horní Počernice
Czech Republic
Forskerparken 10
5230 Odense
Denmark
+45 7071 6000
Äyritie 12 A
01510 Vantaa
Finland
ZAC des Folies
15, rue Léonard de Vinci
91090 Lisses
France
Bernhäuser Str. 36
D-73765 Neuhausen a.d.F.
Germany
Torbágy utca 7.
HU-2045 Törökbálint
Hungary
Unit 1 in Unit K8
Maynooth Business Campus
County Kildare
Ireland
HaMelacha St. 14, Park Afek
Rosh Ha’Ayin
4809135
Israel
Via Lodi, 13
20045 Lainate (MI)
Italy
Oude Baan 3F
B-2800 Mechelen
Belgium
Oude Baan 3F
B-2800 Mechelen
Belgium
Djurhagegatan 10
S-213 76 Malmö
Sweden
FANUC Nordic
Djurhagegatan 10
213 76 Malmö
Sweden
ul. Sakury 2
51-117 Wroclaw
Poland
Rua Professor David Martins nº 148-L
4485-805 Vilar - Vila do Conde
Portugal
Sat Suceagu nr. 1N
407062 Com. Baciu, jud. Cluj
Romania
Karađorđeva 166
22300 Stara Pazova
Serbia
Pri Jelšine 4851/5
949 01 Nitra
Slovakia
Ipavčeva 21
3000 Celje
Slovenia
C/Danubi 12-16, 08174 Sant Cugat
del Vallès (Barcelona)
Spain
Djurhagegatan 10
213 76 Malmö
Sweden
Grenchenstrasse 7
2504 Biel/Bienne
Switzerland
Eyüp Sultan Mahallesi
Gülibrişim Sokak No: 2
Sancaktepe / İstanbul
TÜRKİYE
Sapphire Way, Ansty
Coventry
CV7 9DR
United Kingdom
Stolychne hwy 100
03680 Kyiv
Ukraine