Wäscherei Aschenbrenner GmbH

FANUC Robots Wash Away Inefficiency

Wäscherei Aschenbrenner GmbH struggled with a staff shortage for tasks like loading laundry folding machines. To solve this, they turned to Sewts GmbH, who provided the VELUM system. This system uses FANUC robots to prepare up to 700 towels per hour for folding. The automation has greatly improved efficiency, resolved the labour shortage, and reduced labour costs, promising a quick return on investment.
Success story about FANUC robots handling laundry. FANUC M-10iD/12 fold towels automatically.

Key Insights from Task to Result

Task

Like most industrial laundries, Wäscherei Aschenbrenner GmbH faces an extremely challenging staff shortage situation, particularly for repetitive and laborious manual work such as loading laundry folding machines. To overcome its labour-associated challenges, the company required a highly dedicated automation system.

 

Solution

Sewts GmbH, a specialist in automation processes that deal with easily deformable materials such as textiles, was able to supply Wäscherei Aschenbrenner with its newly developed VELUM, a system dedicated to the feeding of laundry folding machines. At the heart of VELUM is a pair of FANUC M-10𝑖D/12 industrial robots that offer the highest axis speed and precision in their class.

 

Result

After washing and drying, two VELUM systems at Wäscherei Aschenbrenner prepare towels ready for folding. With their FANUC robots and AI vision systems, the two VELUM automated cells can prepare up to 700 towels every hour, enhancing efficiency. In addition, the company has negated its labour shortage issue and cut labour costs significantly in a move that will provide fast ROI (return on investment).

About Wäscherei Aschenbrenner GmbH

Success story Sewts about robots handling laundry. FANUC Germany

Established in 1956, Wäscherei Aschenbrenner’s facility in Aschheim, to the east of Munich, is home to around 60 employees. The company runs a highly successful industrial laundry, processing linens from the healthcare, catering and hotel sectors, as well as from trade and industry. Wäscherei Aschenbrenner moved to a new headquarters building in 2019, complete with state-of-the-art production hall and modern office wing.

FIND OUT MORE ABOUT Wäscherei Aschenbrenner

AI Shows Robots the Way to Wrinkle-Free Laundry

"In the laundry industry, everything that arrives usually requires clearing the next day,” states Bernhard Aschenbrenner, Managing Director, Wäscherei Aschenbrenner. “For this reason, we are grateful for any help, especially if it’s well qualified and permanent.”

Little comes more qualified and permanent than a fully automated solution. Step forward Sewts GmbH and its VELUM automation system.

Success story about FANUC robots handling laundry. FANUC M-10iD/12 fold towels automatically.

Industrial laundries wash and dry textiles in a highly automated environment to cope with large quantities of dirty linen. However, there remains a requirement for manual work to fill a few gaps in the automation chain. For instance, each folding machine typically requires an employee who feeds the laundry and spreads it out without wrinkles. Sewts’ VELUM provides the solution by feeding towels and other terry-cloth items into folding machines. The success of the system relies on two FANUC industrial robots.

Image related to Sewts and Aschenbrenner case study.
Zitat von Testimonials

Till Rickert

Co-Founder and CPO of Sewts

Another prerequisite for VELUM was its need for a highly reliable robot that could cope with very aggressive dust.

“FANUC, with its many years of proven and reliable robots, was very convincing,” says Rickert. “From the outset we had professional and friendly co-operation with the FANUC team, who provided us with dedicated contacts in both sales and technical service.” The first robotic task inside the two fully contained VELUM automation cells at Wäscherei Aschenbrenner, affectionately named Bobby and Betty, is the pre-separation of washed and dried towels. 

An AI vision system guides a FANUC M-10𝑖D/12 robot to the optimal location to activate the gripping of an individual towel. Once picked, the robot places the towel on a conveyor, which transports it to a second robot station. Here, another M-10𝑖D/12 robot picks the towel from the conveyor and places it between a pair of grippers mounted on a horizontal linear rail. These grippers move in opposite directions to fully extend the towel ready for folding.

Ultimately, the VELUM system provides a very efficient and effective way of automating this previously manual task, overcoming labour shortages and reducing process costs.

Success story Sewts about robots handling laundry. FANUC Germany

Get Behind the Technology: Discover Related Products

Get Inspired

Image Success Story Demo S.A. - FANUC Bulgaria
SABO-DEMO

Automatisierung ist die beste Medizin auf der DEMO

Ein wichtiger Akteur in der pharmazeutischen Industrie hat seine Produktionskapazitäten mit den automatisierten Lösungen von FANUC erheblich verbessert. Durch die Integration von FANUC Robotern optimierte DEMO die Abfüll-, Verpackungs- und Etikettierprozesse, was zu einer verbesserten Effizienz, Genauigkeit und Gesamtproduktivität der Abläufe führte.

Images referring to the case study Erkul cosmetics FTR
Erkul Cosmetics

Kosmetikhersteller erkennt die Schönheit von FANUC Automation

Erkul Cosmetics in der Türkei profitiert von einer Vielzahl von Qualitäts- und Effizienzvorteilen, die durch verschiedene leistungsstarke FANUC Automatisierungsprodukte erzielt werden. Dieses schnell wachsende Kosmetikunternehmen möchte mit Hilfe der Wettbewerbsvorteile, die FANUC Lösungen bieten, einen Maßstab für die Fertigung in seinem Sektor setzen.

Bern, FANUC, Münzen, Münzprägerei, Swissmint
Images Swissmint case study
Swissmint

FANUC Roboter automatisieren die Münzproduktion bei der Swissmint

Den gesamten Prägeprozess von der einzelnen Münze bis zur fertigen Palettierung zu automatisieren, ist keine leichte Aufgabe. Vor dieser Aufgabe stand Swissmint, die eidgenössische Münzstätte der Schweiz. Um dieses komplexe Konzept zu verwirklichen, setzt Swissmint leistungsstarke FANUC Roboter für Aufgaben wie Pick and Place, Montage von Kartons und Palettierung ein.

FANUC Success with Robots, ROBOSHOT and ROBODRILL - Erkul Cosmetics in Turkey benefits from FANUC's variety of products in order to improve quality and efficiency.

FANUC Case Studies

Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.