Warehouse and Logistic where FANUC spare parts are stored

Spare Parts

Our priority: ensuring availability and fast delivery of spare parts thanks to our network of strategically located warehouses.

Our Warehouse Network

Fast and efficient spare parts delivery thanks to our Warehouse infrastructure. 

Warehouse locations for FANUC Europe

FANUC Austria

Gewerbestrasse 1 AT-4655 Vorchdorf AUSTRIA Email: service@fanuc.at

FANUC Adria

SLOVENJA | CROATIA | BOSNIA-HERZEGOVINA | MONTENEGRO | KOSOVO Ipavčeva 21 3000 Celje SLOVENIA Email: parts@fanuc.si

FANUC Benelux

BELGIUM | LUXEMBOURG | NETHERLANDS Oude Baan 3F (B - red area) 2800 Mechelen BELGIUM Email: parts@fanuc.be

FANUC Bulgaria

BULGARIA | ALBANIA | CYPRUS | GREECE | REPUBLIC OF NORTH MACEDONIA 467 "Okolovrasten pat” (Logic park STAD) BG-1588 Sofia BULGARIA Email: spareparts.bg@fanuc.eu

FANUC Czech

K Bílému vrchu 3142/7 193 00 Praha 9 - Horní Počernice CZECH REPUBLIC Email: parts.cz@fanuc.eu

FANUC France

FRANCE | ALGERIA | EGYPT | MONACO | MOROCCO (ABS BUSINESS) | TUNISIA ZAC des Folies 15, rue Léonard de Vinci 91090 Lisses FRANCE Email: parts@fanuc.fr

FANUC Germany

Bernhäuser Str. 36 D-73765 Neuhausen a.d.F. GERMANY Email: e-teile@fanuc.de

FANUC Hungary

Torbágy utca 7. HU-2045 Törökbálint HUNGARY Email: info@fanuc.hu

FANUC Ireland

Unit 1 in Unit K8 Maynooth Business Campus County Kildare IRELAND Email: parts@fanuc.ie

FANUC Israel

HaMelacha St. 14, Park Afek Rosh Ha’Ayin 4809135 ISRAEL Email: spareparts.il@fanuc.eu

FANUC Italy

ITALY | MALTA | SAN MARINO | VATICAN Via Lodi, 13 20020 Lainate (MI) ITALY Email: ricambi.it@fanuc.eu

FANUC Nordic | SE

SWEDEN | ESTONIA | LATVIA | LITHUANIA | NORWAY Djurhagegatan 10 S-213 76 Malmö SWEDEN Email: parts@fanuc.se

FANUC Poland

ul. Sakury 2 51-117 Wrocław POLAND Email: czesci@fanuc.pl

FANUC Romania

ROMANIA | MOLDOVA Sat Suceagu nr. 1N 407062 Com. Baciu, jud. Cluj ROMANIA Email: info@fanuc.ro

FANUC Serbia

Kralja Petra I Karađorđevića 92a 22330 Nova Pazova SERBIA Email: parts@fanuc.rs

FANUC Slovakia

Pri Jelšine 4851/5 949 01 Nitra SLOVAKIA Email: service.sk@fanuc.eu

FANUC Switzerland

SWITZERLAND | LIECHTENSTEIN Grenchenstrasse 7 2504 Biel/Bienne SWITZERLAND Email: parts@fanuc.ch

FANUC Turkey

TURKEY | ARMENIA | AZERBAIJAN | GEORGIA | KAZAKHSTAN | KYRGYZ REPUBLIC | TAJIKISTAN | TURKMENISTAN | UZBEKISTAN Eyüp Sultan Mahallesi Gülibrişim Sokak No: 2 Sancaktepe/İstanbul TÜRKİYE Email: parts.tr@fanuc.eu

FANUC UK

UNITED KINGDOM | ICELAND Sapphire Way, Ansty Coventry CV7 9DR UNITED KINGDOM Email: parts@fanuc.co.uk

FANUC Ukraine

Stolychne hwy 100 03680 Kyiv UKRAINE Email: info@fanuc.ua

FANUC Europe

7, rue Benedikt Zender 6468 Echternach LUXEMBOURG

FANUC France

ZAC ecotec Marnaz 628 Avenue des amaranche 74460 Marnaz FRANCE Email: parts@fanuc.fr

FANUC Nordic | FI

Äyritie 12A, Gate 8 FI-01510 Vantaa FINLAND Email: parts@fanuc.se

FANUC Nordic | DK

Syddanske Forskerparker, Forskerparken 10 DK-5230 Odense M DENMARK Email: parts@fanuc.se

FANUC Iberia | ES

SPAIN | ANDORRA | MOROCCO (BASE Business) C/Danubi 12-16 08174 Sant Cugat del Vallés (Barcelona) SPAIN Email: recambios@fanuc.es

FANUC Iberia | PT

Rua Professor David Martins, 148 4485-805 Vila do Conde PORTUGAL Email: recambios@fanuc.es

Fanuc Portal clean image for global website
Discover our E-Store on FANUC Digital Service Platform

Spare Parts Order Around the Clock

Request quotes, order spare parts and software (24/7/365) through our digital service platform.