
At FANUC, we believe in Service First.
That's not just a slogan. It's a commitment to you - our valued customer - that FANUC will provide lifetime support on our products, assuring spare parts availability and local service support worldwide.
Trust in our promise and challenge us!
Daniel Streit
Director capsa Switzerland
We have been designing and manufacturing products built to last.
We ensure lifetime maintenance being committed to providing spare parts for the entire operational life of your products. At FANUC, our dedication doesn't end with the initial purchase. We provide a complete support system that ensures your FANUC equipment remains operational and efficient throughout its entire lifecycle. We are your reliable partner for a complete support and the best customer's experience.
01 | Designed for long-term use
Quality, performance, and reliability are the core of FANUC product development
02 | Preventive and predictive services
Avoid production downtime and increase overall efficiency
03 | Remote support with FANUC Assisted Reality
Allows quick response and reduces travelling
04 | Lifetime maintenance
Spare parts and strong local support, to reduce waste and emissions – for as long as your product is in use
05 | Remanufactured spare parts
Like-new, 100% OEM quality and eco-friendly
06 | Regeneration program
Give a new life to your FANUC products and optimise its value
Every spare part, when and where you need it thanks to our network of over 20 interconnected warehouses across Europe and worldwide, ensuring 24/7 dispatch. Excellent parts availability for maximised uptime.
FANUC Austria
Gewerbestrasse 1 AT-4655 Vorchdorf AUSTRIA Email: service@fanuc.at
FANUC Adria
SLOVENJA | CROATIA | BOSNIA-HERZEGOVINA | MONTENEGRO | KOSOVO Ipavčeva 21 3000 Celje SLOVENIA Email: parts@fanuc.si
FANUC Benelux
BELGIUM | LUXEMBOURG | NETHERLANDS Oude Baan 3F (B - red area) 2800 Mechelen BELGIUM Email: parts@fanuc.be
FANUC Bulgaria
BULGARIA | ALBANIA | CYPRUS | GREECE | REPUBLIC OF NORTH MACEDONIA 467 "Okolovrasten pat” (Logic park STAD) BG-1588 Sofia BULGARIA Email: spareparts.bg@fanuc.eu
FANUC Czech
K Bílému vrchu 3142/7 193 00 Praha 9 - Horní Počernice CZECH REPUBLIC Email: parts.cz@fanuc.eu
FANUC France
FRANCE | ALGERIA | EGYPT | MONACO | MOROCCO (ABS BUSINESS) | TUNISIA ZAC des Folies 15, rue Léonard de Vinci 91090 Lisses FRANCE Email: parts@fanuc.fr
FANUC Germany
Bernhäuser Str. 36 D-73765 Neuhausen a.d.F. GERMANY Email: e-teile@fanuc.de
FANUC Hungary
Torbágy utca 7. HU-2045 Törökbálint HUNGARY Email: info@fanuc.hu
FANUC Ireland
Unit 1 in Unit K8 Maynooth Business Campus County Kildare IRELAND Email: parts@fanuc.ie
FANUC Israel
HaMelacha St. 14, Park Afek Rosh Ha’Ayin 4809135 ISRAEL Email: spareparts.il@fanuc.eu
FANUC Italy
ITALY | MALTA | SAN MARINO | VATICAN Via Lodi, 13 20020 Lainate (MI) ITALY Email: ricambi.it@fanuc.eu
FANUC Nordic | SE
SWEDEN | ESTONIA | LATVIA | LITHUANIA | NORWAY Djurhagegatan 10 S-213 76 Malmö SWEDEN Email: parts@fanuc.se
FANUC Poland
ul. Sakury 2 51-117 Wrocław POLAND Email: czesci@fanuc.pl
FANUC Romania
ROMANIA | MOLDOVA Sat Suceagu nr. 1N 407062 Com. Baciu, jud. Cluj ROMANIA Email: info@fanuc.ro
FANUC Serbia
Kralja Petra I Karađorđevića 92a 22330 Nova Pazova SERBIA Email: parts@fanuc.rs
FANUC Slovakia
Pri Jelšine 4851/5 949 01 Nitra SLOVAKIA Email: service.sk@fanuc.eu
FANUC Switzerland
SWITZERLAND | LIECHTENSTEIN Grenchenstrasse 7 2504 Biel/Bienne SWITZERLAND Email: parts@fanuc.ch
FANUC Turkey
TURKEY | ARMENIA | AZERBAIJAN | GEORGIA | KAZAKHSTAN | KYRGYZ REPUBLIC | TAJIKISTAN | TURKMENISTAN | UZBEKISTAN Eyüp Sultan Mahallesi Gülibrişim Sokak No: 2 Sancaktepe/İstanbul TÜRKİYE Email: parts.tr@fanuc.eu
FANUC UK
UNITED KINGDOM | ICELAND Sapphire Way, Ansty Coventry CV7 9DR UNITED KINGDOM Email: parts@fanuc.co.uk
FANUC Ukraine
Stolychne hwy 100 03680 Kyiv UKRAINE Email: info@fanuc.ua
FANUC Europe
7, rue Benedikt Zender 6468 Echternach LUXEMBOURG
FANUC France
ZAC ecotec Marnaz 628 Avenue des amaranche 74460 Marnaz FRANCE Email: parts@fanuc.fr
FANUC Nordic | FI
Äyritie 12A, Gate 8 FI-01510 Vantaa FINLAND Email: parts@fanuc.se
FANUC Nordic | DK
Syddanske Forskerparker, Forskerparken 10 DK-5230 Odense M DENMARK Email: parts@fanuc.se
FANUC Iberia | ES
SPAIN | ANDORRA | MOROCCO (BASE Business) C/Danubi 12-16 08174 Sant Cugat del Vallés (Barcelona) SPAIN Email: recambios@fanuc.es
FANUC Iberia | PT
Rua Professor David Martins, 148 4485-805 Vila do Conde PORTUGAL Email: recambios@fanuc.es
Aitor Zumarraga
Managing director cmz, spain