FANUC provides a large choice of products to build operator interfaces for many types of machines. With the modular system, it is possible to build various operator interfaces, from single touch displays to very large operator panels with 19" PC-based display featuring safety keyboards.
Find the right display and operator panel for your application here:
- Standard displays from 8.4" to 15"
- Industrial panel PCs from 10.4" to 21.5"
- Manual Data Input (MDI) devices / keyboards
- Various types of Machine Operator's Panel (MOP)
- Portable operator's panels