The market leader as a benchmark
With more than four million CNCs and 550,000 robots installed, FANUC is the international market leader in factory automation. With more than 100 models, FANUC offers the largest range of industrial robots worldwide, with which different applications can be handled in all industries. Around four years ago, FANUC brought its first and, with a payload of up to 35 kg, the highest-performance collaborative robot onto the market with the CR-35iA (CR stands for collaborative robot). Today, the CR series comprises five models, all of which are safety certified according to the relevant standards (ISO/TS 15066). In order to be able to work together with them, control them, inform them or simply put them aside without any danger and comfortably, they are equipped inter alia with pinch protection and partly with a soft rubber skin.