The FANUC Roboshot α-S150iB small capacity combines cutting-edge CNC precision technology with electric injection moulding.

FANUC ROBOSHOT 𝛼-S150𝑖B Small Capacity

Experience reliability and precision with the medium-sized model of the FANUC ROBOSHOT 𝛼-S𝑖B series, tailored to meet the diverse needs of connector businesses, automotive manufacturers, electronics firms, medical equipment suppliers, and consumer goods producers. With its superior performance and capability to handle Liquid Silicone Rubber (LSR), this machine is the top choice for a wide range of applications. Trusted by industry leaders, the medium sized FANUC ROBOSHOT 𝛼-S150𝑖B Small capacity model remains a popular option, ensuring consistent quality across a multitude of sectors.
Tonnage
1500 kN | 150 tonf
Tie bar spacing, H×V
560x510 mm
Screw diameter (mm)
22, 26, 28, 32, 36, 40, 44 mm
Download Datasheet

Benefits for Your Business

Significant cost reduction and efficiency improvement in production.

Enhanced Versatility

The FANUC ROBOSHOT 𝛼-S𝑖B series offers higher speed and pressure, more screw options, and four-axis servo-core control.
Function to estimate the power consumption in advance

Lowest Energy Consumption

FANUC's servo tech and energy recovery cut FANUC ROBOSHOT's power use 50-70% vs. hydraulics, 10-15% vs. rivals. Low maintenance, high uptime, fewer parts mean lowest TCO.
Pictogram for Precision positioning (ROBOMACHINES) in black. SVG format.

Precision and Accuracy

FANUC ROBOSHOT uses FANUC CNC servo drives for precise control, offering the fastest acceleration and ensuring top-tier accuracy, reliability, motion, position, and pressure control.
Pictogram for CNC Touchscreen (ROBOMACHINES) in black. SVG format.

World-Beating CNC Reliability

With 65 years of development, FANUC ROBOSHOT boasts the world's most reliable CNC control. User-friendly with standard interfaces, it ensures swift processing and consistent part quality.
Pictogram for Fixed Price Servicing (Service) in black. SVG format.

Lowest Cost of Ownership

FANUC ROBOSHOT excels in minimising ownership costs with low maintenance, high uptime, fewer components, and minimal wear. Say goodbye to ownership cost worries.
Test Description

Lifetime Machine Support

With over 35 years of experience and a dedication to precision, FANUC ensures high reliability in producing long-lasting, high-quality products, supporting customers in achieving effective operations.
Pictogram for Spare Parts (Service) in black. SVG format.

Durability and Longivety

FANUC offers a set of preventive maintenance features to enable you to extend the machine lifetime resulting in reduced costs, maximised uptime and enhanced safety.

Technical Specifications

Clamping Unit
Clamping mechanism
5 Point double toggle
Tonnage
1500 kN | 150 tonf
Tonnage (Increased)
1800 kN | 180 tonf
Maximum and minimum die height - Single platen
575-275 mm
Maximum and minimum die height - Single platen (increased)
675-275 mm
Maximum and minimum die height - Double platen
500-200 mm
Maximum and minimum die height - Double platen (increased)
600-200 mm
Clamping stroke
440 mm
Locating ring diameter
160 mm
Tie bar spacing, H×V
560x510 mm
Platen size, H×V
800x750 mm
Minimum mould size, H×V
325x300 mm
Maximum mould weight - Single platen
1060-800 Moving-Stationary
Maximum mould weight - Double platen
800-800 Moving-Stationary
Ejector stroke
150 mm
Maximum ejector force
35 kN | 3.5 tonf / Increased (80 kN | 8.0 tonf)
Injection Unit
Screw diameter (mm)
22
26
28
32
36
40
44
Injection stroke (mm)
75
95
95
128
144
144
160
Max. injection volume (cm³)
29
50
58
103
147
181
243
Nozzle touch force
15 kN | 1.5 tonf
Nozzle touch force (increased)
30 kN | 3.0 tonf
Screw and Barrel
Number of heater zones
3
3
3
3
3
3
3
Number of pyrometers
1 Nozzle
Total heater wattage (kW)
3.9
6.5
7.2
8.4
9.1
9.9
11.3
Max. Injection Speed (mm/s)
200 (high duty)
Max. injection & Hold Pressure 1 (MPa)
-
-
-
250
200
180
-
Max. injection & Hold Pressure 2 (MPa)
-
-
-
220
200
180
-
Max. injection rate (cm³)
-
-
-
160
203
251
-
Max. injection pressure (high-pressure filling mode) (MPa)
-
-
-
270
220
-
-
Max. screw rotation speed (min⁻¹)
-
-
-
450
450
450
-
Machine weight Single platen | Double platen
6.15 | ≈ 6.4 t
Max. Injection Speed (mm/s)
350
Max. injection & Hold Pressure 1 (MPa)
290
290
270
250
190
160
-
Max. injection & Hold Pressure 2 (MPa)
260
260
240
220
190
160
-
Max. injection rate (cm³)
133
185
215
281
356
439
-
Max. injection pressure (high-pressure filling mode) (MPa)
340
340
320
270
220
-
-
Max. screw rotation speed (min⁻¹)
450
450
450
450
450
450
-
Machine weight Single platen | Double platen
6.15 | ≈ 6.4 t
Max. Injection Speed (mm/s)
350 (high pressure)
Max. injection & Hold Pressure 1 (MPa)
-
-
-
290
260
210
170
Max. injection & Hold Pressure 2 (MPa)
-
-
-
230
220
210
170
Max. injection rate (cm³)
-
-
-
281
356
439
532
Max. injection pressure (high-pressure filling mode) (MPa)
-
-
-
350
350
350
350
Max. screw rotation speed (min⁻¹)
-
-
-
450
450
450
400
Machine weight Single platen | Double platen
6.25 | ≈ 6.5 t
Max. Injection Speed (mm/s)
550
Max. injection & Hold Pressure 1 (MPa)
290
260
220
170
-
-
-
Max. injection & Hold Pressure 2 (MPa)
260
260
220
170
-
-
-
Max. injection rate (cm³)
209
292
338
442
-
-
-
Max. injection pressure (high-pressure filling mode) (MPa)
340
-
-
-
-
-
-
Max. screw rotation speed (min⁻¹)
450
450
450
450
-
-
-
Machine weight Single platen | Double platen
6.15 | ≈ 6.4 t

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story video about ROBOSHOT with the Italian company Poloplast.

ROBOSHOT Series

Fast injection rates, precision and accuracy. Explore our ROBOSHOT series now!

Get Inspired

Get Inspiration from Other's Success

ROBOSHOT picture related to the success story video with FANUC Bulgaria customer TESY, the largest producer of water and air heating solutions.
Tesy

TESY on the Road to Efficiency With ROBOSHOT

High production efficiency, low energy costs and noise emissions bundled with great technical support and service is what customers can expect from FANUC’s ROBOSHOT fully electric injection moulding machine.

Images referring to the case study Erkul cosmetics FTR
Erkul Cosmetics

Cosmetics Manufacturer Sees the Beauty of FANUC Automation

Erkul Cosmetics in Turkey benefits from a myriad of quality and efficiency benefits provided by various high-performance FANUC automation products. This fast-growing cosmetics enterprise is looking to set a benchmark for manufacturing in its sector, supported by the competitive gains that FANUC solutions provide.