The FANUC SR-3iA/C is a SCARA robot ideally suited for Cleanroom and Food applications.

SR-3𝑖A/C Food/Clean

Designed specifically for cleanroom and food applications, the SR-3𝑖A/C complies with ISO Class 5 standards. It is equipped with a white epoxy coating and food-grade grease. Like other models in the FANUC SCARA range, it delivers speed and precision across a full 360° envelope. Its lightweight pedestal design and integrated services enhance its compactness, significantly reducing interference with surrounding equipment. This robot is an optimal choice for industries requiring stringent cleanliness and precision in their automated processes.
Robot Payload
3 kg
Robot Reach
400 mm
Axes
4
Download Datasheet

High-Speed SCARA Robots for Faster Throughput

Benefits for Your Business

Pictogram for Protection ISO (Robot) in black. SVG format.

Cleanroom Ready

Meet the requirements of clean environments with a hygienic design featuring white epoxy coating, anti-rust bolts and ISO standard 5.
Pictogram for Industries Food in black, svg format

Food Application Specialist

Avoid the risk of contamination with NSF-H1 food grade grease. Benefit from a wash-resistant design with a white epoxy coating, anti-rust assist bolts and IP54 rating.
Pictogram for Miscellaneous-Fast in black, svg format

Maximised Throughput

Maximise your throughput and benefit from exceptional short cycle times and high repeatability with FANUC’s innovative drive technology.
Pictogram for Touch screen (User interface) in black. SVG format.

Intuitive Programming

A standard web-based interface allows easy and intuitive programming of the robot using a tablet or desktop computer with FANUC's 𝑖RProgrammer software.
Pictogram for Brake Release Switch (Robot) in black. SVG format.

Faster Start-up Time

Easy error recovery is ensured with the brake release switch on the robot.
Pictogram for Scara Bottom Exit cable (Robot) in black. SVG format.

Enhanced Cable Routing

Minimise the interference area and make cleaning easier with the available bottom cable exit.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
3 kg
Robot Reach
400 mm
Axes
4
Protection
Body standard/optional
IP54
Wrist & J3 arm standard/optional
IP54
Mounting Position
Floor
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

The FANUC SR-3iA robot picking peanuts.

SCARA Series

Amplify speed and precision. Explore our SCARA Series now!

Get Inspired