Metalac Inko

Sink and Bathtub Manufacturer Soaks Up the Benefits of FANUC Automation

Many tasks throughout industry are tailor-made for automation. Grinding and polishing are among this number, particularly when challenging materials make these processes slow and onerous for human operatives.
FANUC robot M-710iC/50 performing finishing operations, like grinding and polishing, at Metalac Inko. Installing this robotic cell, multiplied production, ensured repeatable process and with that improved finishing quality.

Key Insights from Task to Result

Task

Faced with time-consuming, laborious and difficult-to-repeat finishing processes on its high-end composite sinks and bathtubs, Metalac Inko wanted to identify an automated solution that would overcome all of these issues. 

 

Solution

Via its supplier Technosoft, a Serbia-based specialist in robotic and automation solutions, Metalac Inko is now taking advantage of a FANUC M-710𝑖C/50 six-axis multi-purpose robot. Part of an automated finishing cell, the installation delivers the optimal solution for Metalac Inko’s grinding and polishing requirements day-in, day-out. The company also leverages the benefits of FANUC ROBOGUIDE 3D simulation software. 

 

Result

With the new FANUC robot in place Metalac Inko says it has multiplied its production output while simultaneously achieving a highly repeatable process in support of enhanced quality for customers. Notably, the combination of FANUC robot controller and simulation software delivers full process control for this forward-thinking manufacturing business. 

Metalac Inko

Success Story Metalac. Metalac specialises in creating kitchen sinks and bathtubs. Many tasks throughout industry are tailor-made for automation. Grinding and polishing are among this number, particularly when challenging materials make these processes slow and onerous for human operatives.

Founded in 1995 in Gornji Milanovac, central Serbia, Metalac Inko is the only manufacturer of kitchen sinks in Serbia and neighbouring countries. The company is a subsidiary of the Metalac Group, which has origins dating back to 1959 and offers a highly diversified product portfolio that includes cookware, water heaters, carton packaging materials and parts for the automotive industry. Metalac Group has 15 subsidiaries and employs around 2,200 people. At Metalac Inko, core business is the manufacture of CE-marked stainless steel and composite sinks, along with other products such as bathtubs. The company’s entire production programme is certified according to the requirements of ISO 9001 for quality management and ISO 14001 for environmental management.

FIND OUT MORE ABOUT Metalac Inko

Better Product Finishing with Automated Grinding and Polishing

Metalac Inko has two production units at its headquarters and manufacturing facility in Gornji Milanovac: one for traditional stainless steel sinks and the other for products made from innovative engineering materials such as cast polymers/composites. These materials include Granmatrix, Metalac’s proprietary solid surface composite material. The main component of Granmatrix is a polyester acryl-modified resin mixed with the mineral aluminium trihydroxide, which gives shape and hardness to the resin.  

“The finishing operations for our composite sinks and bathtubs, such as grinding and polishing, are rather challenging,” reveals Ivan Milošević, Project & Design Engineer at Metalac Inko. “As a result, we wanted to devise a solution that provided high productivity, stable quality and released our operators from hard manual labour.” 
 

Success Story Metalac. Metalac specialises in creating kitchen sinks and bathtubs. Many tasks throughout industry are tailor-made for automation. Grinding and polishing are among this number, particularly when challenging materials make these processes slow and onerous for human operatives.
Testimonianze

Ivan Milošević

Project & Design Engineer - Metalac Inko

With help from Technosoft, a Serbia-based specialist in robotic and automation products, and a FANUC M-710𝑖C/50 six-axis multi-purpose robot, Metalac Inko found the optimal solution for finishing its composite sinks and tubs. High axis speeds combined with six-axis versatility make the FANUC M-710𝑖C/50 the perfect choice for handling awkward payloads. For this reason, it is a highly popular robot for grinding, polishing and deburring applications. 

Control arrives courtesy of a FANUC System R-30𝑖B Plus robot controller that offers more than 250 software functions and provides the key to robot performance in terms of cycle-time, speed, accuracy and safety. Metalac Inko also takes advantage of FANUC ROBOGUIDE 3D simulation software.  

FANUC robot M-710iC/50 performing finishing operations, like grinding and polishing, at Metalac Inko. Installing this robotic cell, multiplied production, ensured repeatable process and with that improved finishing quality.

FANUC ROBOGUIDE simulates both the robot’s motion and application commands, significantly reducing the time it takes to create new motion set-ups. Ensuring minimal impact on production, it is possible to design, test and modify cells entirely offline. To save 3D modelling time, users can import part models from a PC as CAD data. The robot simulation software’s extensive library also allows users to select and modify parts and dimensions as required. Designed to be intuitive and extremely easy to use, ROBOGUIDE requires very little, if any, training.  

“ROBOGUIDE enables quick and precise production set-up, assisting us in analysing and choosing the optimal working tool,” confirms Milošević. “We therefore have full control of the process.” 

Success Story Metalac. Metalac specialises in creating kitchen sinks and bathtubs. Many tasks throughout industry are tailor-made for automation. Grinding and polishing are among this number, particularly when challenging materials make these processes slow and onerous for human operatives.

Get Inspired

Images Inoverde Case Study. Picking, Packing, Palletising of carrots with M-20iD/25, M-20iD/35, and M-710iC/50 and DCS.
Inoverde

Un trio di robot FANUC aumenta l'efficienza dell'imballaggio a Inoverde

In un impianto di distribuzione di alimenti freschi in rapida evoluzione, l'efficienza delle operazioni di confezionamento automatizzate è fondamentale per tenere il passo con la richiesta. Come sottoprodotto di questo approccio, chi adotta i robot ottiene anche un minore sforzo fisico per i dipendenti, una gestione più delicata di prodotti delicati come frutta e verdura e un processo più uniforme e ripetibile. Tra gli ultimi stabilimenti che hanno beneficiato di questo valore aggiunto c'è quello di Bätterkinden, in Svizzera, del grande distributore alimentare Inoverde, dove le operazioni di riempimento, confezionamento e pallettizzazione delle carote stanno beneficiando dell'introduzione di tre robot industriali FANUC.

FANUC Success with Robots, ROBOSHOT and ROBODRILL - Erkul Cosmetics in Turkey benefits from FANUC's variety of products in order to improve quality and efficiency.

FANUC Case Studies

Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.