M-900 Series
Rigidity Meets High Payload
The FANUC M-900 6-axis robot series stands for exceptional structural rigidity and a large work envelope. With payload capacities up to 700 kg, it is one of the highest payload offerings on the market. Designed to effortlessly handle single or multiple heavy parts, and with a reach of up to 3.2 m, the M-900 Series excels in a wide range of applications. Its versatile mounting options maximise workspace utilisation and ensure optimum performance in any environment.
Get Inspired
Get Inspiration from Other's Success
Fully Automatic Machine Tool Tending with an Integrated Rail as a 7th Axis
The challenge was to automate the loading of blanks and removal of finished parts from two large turning-milling centres while keeping them accessible to employees. Roth Technik solved this by installing a FANUC M-900đť‘–B/360E arm on an overhead rail with automatic gripper changing. This automation allows BRUDERER to complete tasks five hours faster per machine daily, enabling unattended production overnight and on weekends.