This picture shows the M3iA/12H on a white background from a right view.

M-3𝑖A/12H

The M-3𝑖A/12H is a Delta robot engineered for precision in medium to high payload applications. This model is distinguished by its high-speed wrist, offering enhanced operational efficiency. A key feature is its integrated cable protection, achieved by routing services through the robot's hollow wrist. This thoughtful design minimises the risk of snagging, making the M-3𝑖A/12H particularly well-suited for environments where space and movement are critical factors.
Robot Payload
12 kg
Robot Reach
1350 mm
Axes
3
Download Datasheet

Benefits for Your Business

Pictogram for Industries Food in black, svg format

Food Ready

Your ideal choice for the primary and secondary food industry thanks to exceptionally smooth easy-to-clean surfaces, food-grade lubrication and white epoxy coating.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Easy Integration

Simplify integration and reduce cable wear thanks to the intelligent hollow wrist design which allows easy cable routing through the robot wrist.
Pictogram for Protection ISO (Robot) in black. SVG format.

Ideal for Dirty and Dusty Environments

With IP67 protection as standard, this robot is your ideal choice for dirty and dusty environments that involve complete wash downs.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
12 kg
Robot Reach
1350 mm
Axes
3
Protection
Body standard/optional
IP67
Wrist & J3 arm standard/optional
IP67
Mounting Position
Ceiling mount
Yes

Download For Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

The FANUC M-3iA/6S is a high-speed delta robot for assembly, picking, packing and inspection applications.

M-3 Series

Discover the M-3 Series, specifically designed for high-speed small part handling and picking.

Get Inspired