Designed specifically for arc welding applications, the FANUC ARC Mate range of welding robots is the result of years of experience in robotics and welding. Our ARC Mate range includes a variety of models with payloads up to 35 kg and reach up to 2.2 m, suitable for a wide range of arc welding, laser welding, soldering and cutting applications. FANUC has developed a range of tools to increase the versatility of the FANUC ARC Mate robot series and help make your processes more efficient and profitable.
NTM was able to increase the production capacity for its refuse collection vehicles by opting to automate the night shift. By using a heavy-duty robot that can lift up to two tonnes and a robotic welding solution, the company's Finnish plant can now work unmanned at night or on weekends.
Robots are ideal for the automation of welding tasks. Their high-quality work becomes even more amazing when large welding components come into play.
Bonvicini Carpenteria today enjoys even higher levels of quality and flexibility. The company can flex between automation solutions whenever production volumes dictate. In particular, Bonvicini Carpenteria is taking advantage of easy and fast robot programming with features such as drag and drop functionality and a simple tablet interface.