The FANUC M410/800F-32C is a robot specifically designed for palletising and handling applications.

M-410/800F-32C

The M-410/800F-32C is a high-performance palletising robot built for demanding industrial tasks. With a payload capacity of up to 800 kg, it effortlessly handles heavy and bulky items with speed and accuracy. Its hollow wrist design minimises cable interference, reducing wear and maintenance while improving operational reliability. Engineered for maximum throughput, this robot is ideal for palletising and loading/unloading applications where efficiency and uptime are critical. Whether in manufacturing, logistics, or warehousing, the M-410/800F-32C delivers consistent, high-volume performance—making it a smart investment for businesses focused on productivity and long-term operational gains.
Robot Payload
800 kg
Robot Reach
3203 mm
Axes
4
Download Datasheet

Benefits for Your Business

Pictogram for Payload (Robot) in black. SVG format.

Highest Handling Capacity of the Series

Your ideal choice for large and heavy end of line palletising, e.g. for Euro pallets weighing up to 800 kg.
Pictogram for Integrated Services (Robot) in black. SVG format.

Powerful Throughput

Increase throughput in palletising and loading/unloading applications with compact, dynamic design and fast cycle times.
Pictogram for Cost reduction (IoT) in black. SVG format.

Reduction of Maintenance Costs

Prolong cable lifespan and reduce maintenance costs with smart cable management - cables are routed through the hollow wrist to prevent wear and tear.
Pictogram for Miscellaneous-Fast in black, svg format

Maximum Speed for Heavy Payloads

The ideal choice for handling large grippers and heavy payloads at maximum speed, thanks to the high torque and inertia of the wrist.
Pictogram for industries, logistics. SVG format.

Large Vertical Work Envelope

Maximise your palletising efficiency and handle a wider range of pallet heights and configurations for more efficient use of warehouse space.
Icon for Robot Servo Gripper, black, SVG format

Easy Integration of Servo Driven Gripper

Easily integrate a servo hand with the robot thanks to the hollow wrist. The 6-axis servo amplifier can control the servo hand as additional 5th axis.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-50𝑖A Controller
General attributes
Robot Payload
800 kg
Robot Reach
3203 mm
Axes
4
Protection
Body standard/optional
IP54
Wrist & J3 arm standard/optional
IP54
Mounting Position
Floor
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

FBL success story featuring handling of kegs.

M-410 Series

The heavy-duty end-of-line robotic palletising specialist. Explore our M-410 Series now!

Get Inspired