The FANUC M-950iA/500 is a high rigidity robot designed for demanding tasks like heavy parts handling (e.g. EV battery), heavy palletising or packaging and material handling.
operations.

M-950𝑖A/500

The M-950𝑖A/500 robot is the ultimate heavy payload robot designed to meet the rigorous demands of industrial applications. With an impressive payload capacity of 500 kg and a substantial reach of 2830 mm, this robot excels at handling large and heavy workpieces with ease. The M-950𝑖A/500 features a unique J3 arm capable of standing upright and rotating backwards, providing a large operational area for enhanced versatility. Its high rigidity design and robust wrist ensure reliable performance even under heavy loads. For applications requiring greater precision or the ability to withstand external forces, an optional accuracy and stiffness enhancement is available, making the M-950𝑖A/500 the perfect choice for precise and demanding tasks.
Robot Payload
500 kg
Robot Reach
2830 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Improve (IoT) in black. SVG format.

Increased Productivity

Take advantage of the super strong and compact wrist which supports superior torque and inertia performance, eliminating the need for a larger model.
Pictogram for Miscellaneous-Fast in black, svg format

More Throughput

Maximise your throughput and benefit from short cycle times and high repeatability with FANUC’s innovative servo technology.
Pictogram for Payload (Robot) in black. SVG format.

Easy Integration

Simplify integration even under difficult installation conditions thanks to an excellent weight (2500 kg) to payload (500 kg) ratio.
Pictogram for Smooth Serial Link Design (Robot) in black. SVG format.

Versatility in a Large Workspace

Benefit from a simple, versatile and cost-effective design that offers a wide working envelope thanks to the serial link mechanism that supports up to 395 degrees in axis 3.
Pictogram for Protection ISO (Robot) in black. SVG format.

Prepared for Harsh Environment

Ideal for dusty and humid environments, the IP67 protection rating for the wrist and IP54 for the body protects the robot from moisture and dust.
Pictogram for Easy Integration (Robot) in black. SVG format.

Clean Robot Design

Minimise the risk of interference with peripherals and reduce the likelihood of downtime.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
500 kg
Robot Reach
2830 mm
Axes
6
Protection
Body standard/optional
IP54
Wrist & J3 arm standard/optional
IP67
Mounting Position
Floor
Yes

Download For Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Robot M-950iA/500 at IREX 2023

M-950 Series

Engineered for demanding tasks. Explore our M-950 Series now!

Get Inspired