Environmental Responsibility
- Climate Change
- Pollution
- Water
- Biodiversity
- Resources
- Our Approach
Climate Change
FANUC has set ambitious global climate goals, aiming for carbon neutrality by 2050 and significant reductions by 2030 (-42% for Scope 1 & 2 and -12.3% for Scope 3 compared to 2020). These Science Based Targets (SBT) guide initiatives such as transitioning to renewable electricity and improving product energy efficiency.
While these strategies are defined by our headquarters in Japan, FANUC Europe actively supports their implementation across the region, ensuring alignment with European regulations and customer expectations.
Quality, Environmental & Regulatory Compliance
At FANUC Europe, quality and environmental responsibility are embedded in our management approach. Our subsidiaries are ISO 9001 and ISO 14001 certified, reflecting our commitment to operational excellence, continuous improvement, and environmental performance. In addition, FANUC UK Ltd is certified to ISO 45001, demonstrating its commitment to occupational health and safety management.
ISO 9001 certification underlines our structured quality management system, while ISO 14001 demonstrates our efforts to reduce our environmental impact and promote responsible resource management. ISO 45001 further reinforces our focus on providing a safe and healthy working environment.
In addition, FANUC Europe ensures compliance with key EU product regulations, including REACH and RoHS. We proactively inform customers about Substances of Very High Concern (SVHC) and work closely with suppliers to ensure material compliance across our value chain.
FANUC Portugal
ISO 9001-certified ISO 14001-certified
FANUC Iberia
ISO 9001-certified ISO 14001-certified
FANUC France
ISO 9001-certified
FANUC Ireland
ISO 9001-certified
FANUC UK
ISO 9001-certified ISO 14001-certified ISO 45001-certified
FANUC Benelux
ISO 9001-certified
FANUC Europe Corporation
ISO 9001-certified ISO 14001-certified
FANUC Germany
ISO 9001-certified ISO 14001-certified
FANUC Austria
ISO 9001-certified
FANUC Switzerland
ISO 9001-certified
FANUC Italy
ISO 9001-certified
FANUC Denmark
ISO 9001-certified ISO 14001-certified
FANUC Finland
ISO 9001-certified ISO 14001-certified
FANUC Poland
ISO 9001-certified
FANUC Czechia
ISO 9001-certified
FANUC Adria
ISO 9001-certified
FANUC Slovakia
ISO 9001-certified
FANUC Hungary
ISO 9001-certified
FANUC Romania
ISO 9001-certified
FANUC Serbia
ISO 9001-certified
FANUC Bulgaria
ISO 9001-certified
FANUC Turkey
ISO 9001-certified
Water Management
At FANUC Europe, we manage logistics, product customization, and commercial support, while manufacturing takes place in Japan. The majority of our water use is non-industrial purposes, and we monitor consumption, comply with regulations, and promote water-saving practices across our sites.
Preserve Biodiversity
FANUC Europe promotes biodiversity by engaging suppliers through our Code of Conduct, encouraging sustainable practices and reducing upstream risks. We support customers with energy-efficient solutions, comply with international standards, and assess environmental risks internally to minimize our impact.
Resource & Circularity
FANUC Europe’s Parts and Repairs Center in Luxembourg supports 22 subsidiaries by managing spare parts logistics, repairing robotic and CNC components, and providing diagnostics. FANUC guarantees the availability of original spare parts throughout the operational life of its products, helping maximise equipment performance, reduce downtime, and improve customer satisfaction. The company also offers remanufacturing services that give components a second life, supporting circularity and reducing waste.