R-1000 Series
Fast, slim, reliable – With payloads up to 130 kg and reach up to 2.2 m, our FANUC R-1000 Series is ideal for medium payload applications.
Versatility, Reliability and High-Performance Robots for Medium-size Payloads
The FANUC R-1000 series is renowned for its versatility and efficiency in high-speed industrial robotics. Designed specifically for the automotive industry, it excels in spot welding, material handling and palletising. Capable of handling payloads up to 130 kg and reaching up to 2.2 m, this series offers 5 and 6-axis options tailored for medium payloads. Its fast, slim profile not only saves floor space, but also ensures maximum accuracy and reliability. Designed for high-density, compact spot welding, the R-1000 offers exceptional acceleration speeds for optimum cycle times. With IP67 protection and strategically placed wrist motors, it thrives in harsh environments and sets new standards in industrial automation.
Get Inspired
Select more options here
Applications
Industries
Perfect Fit for Your Application
Palletising
Automating your palletising process can boost both the safety and efficiency of your operations. With a wide range of options to choose from, you’ll find the perfect fit for various sizes, payloads, cycle times, and precision needs, all while ensuring your products are handled with the utmost care.
Material Handling
Automise material handling with industrial robots to unlock numerous advantages for your business. Significantly enhance efficiency and productivity by reducing the time and effort required for manual handling. Let robots operate continuously without fatigue to ensure consistent performance and minimise errors, leading to higher throughput and faster processing times.
Spot Welding
Ensure high-quality welds and improve productivity with spot welding robots. Integrate them as an essential component of modern manufacturing processes to provide reliable and consistent performance. Ensure consistent weld quality, reduce production time, and minimise human error. Lower labour costs, decrease material waste, and enable 24/7 operation to boost overall manufacturing efficiency.
Tailored Solutions for Your Industry
Robotics & Automation for the Aerospace Industry
FANUC’s advanced robotics: optimising aerospace manufacturing processes.
Robotics & Automation for the Automotive Industry
Automotive excellence: FANUC's versatile automation solutions.
Electric Vehicles
No one has more experience automating electric vehicle production than FANUC. Trust us to help automate all of your EV manufacturing processes.
Electronics
We provide automated solutions for electronics manufacturing and clean room settings.
Food & Beverage
Food & beverage is our bread & butter. Contact us today to put our experience in robots in food & beverage industry to work for you.
Robotics & Automation for the Medical Industry
Enhancing medical industry efficiency through robotics and automation!
Warehousing, Logistics, Post & Parcel
FANUC's wide offer of warehouse robots fit the needs of anyone looking to apply automation to their warehouse, distribution center, fulfillment center, and more.