Take your business efficiency to new heights with our Power Motion 𝑖-A Plus, designed specifically for the motion control market. This versatile motion controller is designed for complex multi-axis applications. It supports a wide range of synchronous functions and can be seamlessly integrated with FANUC robots. This integration enables efficient and precise control of robot motions, making it ideal for a wide range of industrial applications.
Max. controlled axes total / per path
32/24
Max. spindle axes total / per path
6/4
Max. controlled paths
10
Highlights
Key Features
Specifications
Documents
Software
Highlights
Benefits for Your Business
Enhanced Precision and Control
This system delivers unmatched precision and control for intricate industrial tasks. Advanced algorithms and hardware boost machinery accuracy, minimise waste, and enhance product quality.
Complete Plug + Play Solution
Power Motion 𝑖-MODEL A Plus offers user-friendly, plug-and-play technology with included software and connects to machines with minimal wiring.
Scalability and Flexibility
Power Motion 𝑖-MODEL A Plus provides precision and efficient control for diverse industrial applications.
Improved Efficiency and Productivity
High-speed processing cuts cycle times, increasing productivity. Essential for businesses aiming to maximise output and cut costs.
Ease of Integration and Compatibility
Customers can benefit from its seamless integration and wide compatibility with various systems, enabling streamlined operations and enhanced efficiency in their motion control applications.
Reliability and Durability
Designed for demanding industrial environments, the FANUC Power Motion 𝑖-A Plus CNC controller stands out for its exceptional reliability and durability, minimising downtime and maintenance costs.
Service First
To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.
Our Power Motion 𝑖-A Plus is an advanced, high-response system designed to optimise your operations. It stands out as a robust and reliable solution for your automation needs. This system enhances motion control through a high-speed CPU, enabling quicker axis start/stop and significantly reducing cycle times. It also ensures improved accuracy for high-speed operations by rapidly responding to external signals.
Uniquely, it supports up to 32 axes with the PMC axis control function, allowing independent execution for each axis. This feature underscores its versatility and adaptability to a wide range of automation tasks.
Features Designed for Your Success
Multi-Axis Control
Manage up to 32 axes and 10 paths for versatile and complex operations.
Plug-and-Play Software Integration
Comes with an integrated software package for immediate, hassle-free setup.
Enhanced Safety
Features FANUC Dual Check Safety for superior operational security.
Customisation Made Easy
Additional functions available for straightforward customisation to meet specific business needs.
High-Speed PMC Integration
Integrated high-speed Programmable Machine Control for efficient and rapid task execution.
Advanced CAM Functionality
The Electronic CAM function creates synchronised motion, similar to a mechanical cam.
Optimal Pressure and Position Control
Engineered to deliver the perfect balance between pressure and position control for peak performance.
Specifications
Technical Specifications
Axis control
Max. controlled axes total / per path
32/24
Max. feed axes total / per path
32/24
Max. spindle axes total / per path
6/4
Max. simultaneously controlled axes per path
4
Max. controlled paths
10
Type of installation
LCD version
Yes
Stand-alone version
Yes
Operating Units
LCD panel
Yes
LCD panel for iHMI
Yes
PC front-end
Yes
PC front-end iHMI
Yes
Touch systems
Yes
Handheld control unit
Yes
Machine operators panel
Yes
PMC functions
Max. number of I/O
4096
Max. number of I/O-Link
2
Max. number of PMC channels
5
Maximum steps
300000
Block function
Yes
CNC functions
Dual Check Safety
Yes
Smart Machine Control
Yes
Nano Interpolation
Yes
AI Advanced Preview
Yes
AI Contour Control
Yes
Macro Executor
Yes
C-Executor
Yes
FANUC Picture
Yes
FOCAS
Yes
5-axis function
Tilted Working Plane
No
Tool Center Point Control
No
Smooth simultaneous 5-axis machining
No
Error compensation
Error Compensation
Yes
Tool functions
Tool Functions
Yes
Technologies
General automation
Yes
Documents
Download for Additional Information
Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.
Boost your CNC operations! Easily connect to your CNC machine via Ethernet. Customise functions, modify Macro Programmes, and enjoy intuitive access to advanced CNC tools.
Screen Customisation - FANUC PICTURE 2
Seamlessly design fully customised operator interfaces and HMI screens for complex tasks with flexible layouts, smart scripting, and enhanced tools to create responsive, branded user experiences.
FANUC Design Studio
Enhance efficiency with FANUC Design Studio tools. Simplify programming, customise systems and achieve fast, accurate machine configurations for smarter automation and higher productivity.
SERVO GUIDE 2
Enhance automation with cutting-edge servo technology. Servo Guide 2 offers smart tuning, predictive diagnostics, CNC GUIDE 2 integration and advanced visualisation for optimal performance.
Select motors and amplifiers with ease using FANUC Servo Sizer. Enter your specifications and operating conditions for optimal motor and amplifier recommendations. Free and user-friendly.
AI Thermal Displacement Compensation
Experience unmatched precision and efficiency in industrial machinery. Our solution minimises thermal displacement, ensuring consistent accuracy, reduced downtime, and higher productivity.
Enhance operational efficiency, streamline training, and drastically reduce downtime with the pioneering next generation of CNC simulation.
Incorporating our CNC GUIDE 2 into your manufacturing...
Elevate Your Machining Efficiency. Our CNC Reflection Studio represents the pinnacle of programming and simulation for CNC operators and engineers. Tailored to meet rigorous demands, this windows-b...
Unlock Precision, Optimise Performance. Introducing our Surface Estimation & Servo Viewer, the revolutionary software duo that empowers you to achieve unprecedented workpiece precision and machinin...
Unleash the efficiency of your CNC machines. The challenge: Traditionally generated toolpaths can lead to inefficiencies such as excessive travel time, uneven tool wear and poor surface finish. The...
Precision and efficiency in every move. Our FANUC SERVO GUIDE is essential for businesses seeking precision and efficiency in CNC operations. This advanced software offers comprehensive control ove...
FANUC's wide offer of warehouse robots fit the needs of anyone looking to apply automation to their warehouse, distribution center, fulfillment center, and more.