Fully Automated Production of Parts, From Cassette to Cassette
Gnutti
Fully Automated Production of Parts, From Cassette to Cassette
Unsupervised production and easy remote management is the dream of many manufacturing companies. Gnutti Transfer took on the challenge of creating a highly automated production unit with a flexible unit architecture.
Unsupervised production thanks to a fully automated solution.
Easy remote management.
Complex system with 5 robots supported by vision system.
33 linear axes and 10 rotating axes equipped with FANUC motors.
Insights
Company
Story
Products
Insights
Key Insights from Task to Result
Task
The implementation of an IoT production system that would incorporate all phases of work required to make die-cast aluminium enclosures.
Solution
The installation integrates various machines, including flexible transfer to 10 stations and five robots involved in automating all phases of the process. Control is via two FANUC 30𝑖-B Plus NC units.
Result
The system designed by Gnutti Transfer enables the customer to produce parts from cassette to cassette fully automatically and safely.
Company
Gnutti
In 1955, Quirino Gnutti established Gnutti Transfer in Brescia for the construction of lathes and transfer machines. Over the years, the business has grown and evolved, integrating new flexible, modular and innovative concepts, while paying particular attention to machine design and production sustainability. Every year, Gnutti Transfer dispatches 35-40 machines from its Ospitaletto facility.
Every workshop dreams of fully vertical, automated and integrated parts production, ensuring maximum reliability and flexibility, together with the potential for remote supervision and control of the entire process. Thanks to the skill and experience of Gnutti Transfer the dream has become reality.
The project was highly complex, as Gnutti Transfer's Sales Area Manager, Giovanni Gualco explains: “The customer’s objective was to begin with raw parts in a cassette and end with finished parts back in the cassette in a single cycle.”
At the start of the process, loading is via the automatic recognition, division and control of cassette parts, before each component passes through a control station for laser marking. The transfer machine then performs machining operations prior to extraction for washing. After washing to remove any residue, the system returns parts to the cassette.
Robots are present at all stages: a robot equipped with a vision system removes raw parts from the cassette and places them on a conveyor belt that feeds the laser machine for marking; a second robot then loads the components into the transfer machine before a third robot unloads the machine and places the parts in an intermediate station. A fourth robot loads the components into the washer; and finally, a fifth robot takes the parts from the washer and places them back in the cassette, ready for automatic relay to assembly.
The transfer machine is part of Gnutti Transfer's GR-MR flexible transfer range. It consists of 10 stations with 11 operating units mounted on a crossbar and comprises 45 axes controlled in a single process, with a cycle time of barely 8 seconds. All 33 linear axes and 10 rotating axes are equipped with FANUC motorisation featuring digital drives and fibre optic connections.
The complexity of the project and high number of controlled axes required a huge investment in time and human resource. Involving a strategic partner like FANUC has essentially been the key to a winning technological contribution. “Strategic because FANUC is the only company able to support us in project as complex as this; winning because FANUC's technology delivers perfect system functionality,” states Giovanni Gualco.
Giovanni Gualco
Sales Area Manager Gnutti Transfer
The unit is Industry 4.0-certified: the chucks and all parts are fitted with sensors that analyse the data relating to the unit's functionality. An industrial PC is completely dedicated to managing the machine and controlling more than 12,000 variables, which enables the customisation of functionality that ranges from preventive/predictive maintenance to regulating process parameters. The customer can log in remotely, supervise the machine, start cycles and amend the entire system’s configuration to execute various types of processing.
Products
Get Behind the Technology: Discover Related Products
The M-20𝑖B/25 is a 6-axis robot ideal for demanding environments. Its lightweight design comes with a compact upper arm. Wrist and advanced servo technology delivers exceptional speed and throughpu...
The M-10𝑖D/10L has an extended reach and fast precision. This long arm model excels at handling tasks with unparalleled speed and accuracy. Its slim design and small footprint make it perfect for c...
Elevate your precision machining. Designed for high-speed, precision machinery, FANUC 30𝑖-B Plus is the perfect solution for complex applications involving multiple axes and multipath operations. C...
Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.
Automate machine tending with robots to significantly enhance your production by providing superior accuracy and continuous operation, unlike manual tending. Increase efficiency, achieve consistent output, and reduce labour costs and add substantial value to your entire production process.