Kunstoff-Packungen AG

Placing Plastic Injection-Moulding into Packing Trays

Because manufacturers everywhere face shortages of skilled labor, and as a company dedicated to excellence, Kunstoff-Packungen continuously seeks ways to improve its level of automation.
Success story about automated placing into packaging trays using FANUC robots by the Swiss company Kunststoff-Packungen AG.

Key Insights from Task to Result

Task

This automation job required placing plastic injection molded bottles into trays with individual cavities designed to keep each part separate from the others. In addition, the customer wanted a foam sheet to be placed in between the trays as they are layered on top of each other, to maintain a clean separation between the parts in one tray and the bottom of the tray on top. Normally, this work is done manually.

 

Solution

The solution provided by Switzerland-based Roth Technik involved two FANUC robots. The first was the six-axes M-10𝑖D/10L with a payload of 10 kg, and the second was a four-axes SR-6𝑖A robot with a 6 kg payload.

 

Result

The solution enabled Kunstoff-Packungen to run the manufacturing line autonomously, with autonomous operation for at least 8 hours at full speed, achieving cycle times of 0.8 seconds. Significant space savings were achieved because of the compact footprint of the solution.

Kunstoff-Packungen AG

Building Kunststoff-Packungen AG

Kunstoff-Packungen has a long and proud history. It was founded in 1894 in Kreuzlingen, Switzerland, and today is owner-managed with over 90 employees and 72 plastic processing machines. They focus on providing customer-specific packaging solutions. The company produces hollow-bodied plastic containers, bottles, and flexible tubing, with a volumetric range from 5 to 1500 milliliters. Kunstoff-Packungen's customers are mainly in the pharmaceutical, cosmetics, food and chemical-technical industries. The company supplies customers worldwide and can adhere to ISO class 7 cleanroom specifications.

FIND OUT MORE ABOUT KUNSTSTOFF PACKUNGEN

FANUC Robots at Kunstoff-Packungen AG

Due to the scarcity of skilled labour encountered by manufacturers worldwide, Kunstoff-Packungen, as a company committed to achieving excellence, consistently pursues avenues to enhance its automation capabilities.

"Our customer asked us to place the parts cavities separately in the boxes and secure them with an intermediate sheet after each layer. This is normally done by hand, and we set ourselves the goal of automating this task. It was important for us to be able to cover both small and large mold sizes with the system, and we started looking for suitable suppliers."

FANUC SCARA SR-6iA handling cosmetic boxes.

Markus Roth, owner of Roth Technik GmbH, describes the solution:

"We implemented a high-speed packaging solution with two FANUC robots, which take over the bottles from the injection blow-molding machine. We achieve a minimum part cycle time of up to 0.8 seconds, and the parts are deposited cavities apart, which is a very important quality advantage for the customer. In addition, the production data is stored on an RFID chip, which then automatically transfers the data to the labelling system, so that the error rate is also minimized there. Thanks to the use of two robots from FANUC, we achieve maximum flexibility, which was necessary for the different product types and processes."

Image related to the success story KUNSTSTOFF PACKUNGEN. FANUC Switzerland.
 
This automation job required placing plastic injection molded bottles into trays with cavities. The customer wanted a foam sheet to be placed in between the layers for extra protection.  The solution provided by Switzerland-based Roth Technik involved two FANUC robots. The first was the six-axes M-10iD/10L with a payload of 10 kg, and the second was a four-axes SR-6iA robot with a 6 kg payload.

One of the features the engineers at Roth Technik used to improve the efficiency of the automation was a dual-purpose gripper. The  gripper allows the robot to handle multiple plastic bottles at a time, and also to position the thin foam sheet as needed. Marcel Fetzer describes his satisfaction with the results.

Image related to Kunstoff-Packungen case study.
Testimonials quote

Marcel Fetzer

Head of Technology MB - KUnststoff-Packungen AG

Get Inspired

Success story of successful implementation of FANUC 410iC palletising robot at the Bulgarian dairy company ELVI by SimLogic Ltd.
SIMLOGIC

Robots in Dairy Production

Taking on demanding palletising tasks is child's play for robots. For complex applications, well thought-out development and design ensure production efficiency and competitiveness.

Images referring to the case study Erkul cosmetics FTR
Erkul Cosmetics

Cosmetics Manufacturer Sees the Beauty of FANUC Automation

Erkul Cosmetics in Turkey benefits from a myriad of quality and efficiency benefits provided by various high-performance FANUC automation products. This fast-growing cosmetics enterprise is looking to set a benchmark for manufacturing in its sector, supported by the competitive gains that FANUC solutions provide.

FANUC Robot palletising of turf rolls
Green Services

FANUC Robot Takes to Farming

Heavy lifting and physical strain are now a distant memory at Green Services. The automated palletising system featuring the FANUC robot is today providing safe and productive operation.

Images Eugster/Frismag Case Study. Assembling of coffee grinders with LR Mate 200iD/7L and handling with M-20iD/25 in combination with ZDT.
Eugster/Frismag

Fully Automated Assembly of Coffee Grinders

In the manufacture of popular household appliances such as coffee grinders, a number of prerequisites determine production success. For instance, only clearly structured, efficient and target-orientated processes will result in the required levels of production reliability. Achieving this ambition becomes significantly more realistic using automation, as market leader Eugster/Frismag AG can testify following its adoption of 14 FANUC LR Mate industrial robots and FANUC ZDT (Zero Down Time), which now enable the continuous automated assembly of a coffee grinder every 7 seconds.

Success Story AlphaRobotica pictures and media
Alpha Robotica

FANUC Robots Help Mask Producer Face up to the Challenge

When production demand accelerates dramatically in a short space of time, robots and automation can help meet requirements much faster than many realise. However, this outcome depends heavily on the selection of robots that are easy to install, program and commission.

FANUC Success with Robots, ROBOSHOT and ROBODRILL - Erkul Cosmetics in Turkey benefits from FANUC's variety of products in order to improve quality and efficiency.

FANUC Case Studies

Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.