ROBODRILL accessories Hardware and software FANUC > ROBODRILL > ROBODRILL accessories Menu ProductsRobotsCNCROBODRILLROBOSHOTROBOCUTIoTLaserCustomer Servicelifetime managementmaintenance servicesFANUC Academyspare partsSolutionsIndustriesApplicationsCustomer CasesAbout FANUCCareerCountriesHistoryNews and eventsWho we areWhy FanucContact us MyFANUCDownload center ROBODRILL ROBODRILL accessoriesROBODRILL models Get Navigation Language selection follow us Sitemap Print Menu ProductsRobotsCNCROBODRILLROBOSHOTROBOCUTIoTLaserCustomer Servicelifetime managementmaintenance servicesFANUC Academyspare partsSolutionsIndustriesApplicationsCustomer CasesAbout FANUCCareerCountriesHistoryNews and eventsWho we areWhy FanucContact us MyFANUCDownload center Customise your ROBODRILL Designed to enhance the productivity of your FANUC ROBODRILL across an enormous range of applications, FANUC’s range of dedicated software and hardware accessories give you the freedom to tailor your machining processes to your needs precisely. Like all FANUC products, FANUC accessories exhibit world-beating reliability, are simple to use and have been designed to help you get the most out of your ROBODRILL. Using them will allow you to increase output and maintain exacting quality standards regardless of how challenging your machining processes might be. Standard functions/accessories FANUC Manual Guide i Designed to reduce the total time it takes you to get a drawing into production, FANUC MANUAL GUIDE i features an ergonomic Graphical User Interface (GUI) and user-friendly icons. Users also benefit from assisted and conversational programming of machining cycles, easy parts programming and simulation. Quick Screen To save you time, ROBODRILL’s control panel includes four Quick Screens for fast programming and maintenance. These comprise screens for: quick CNC program editing coordinates and tool compensation settings – including the ability to protect and restore data machine operation settings – including machining and energy modes according to program maintenance settings – including turret restoration and motor referencing Machining Mode Setting Function Using this feature, it is possible to set and optimise machining and energy modes according to the program. Servo parameters can be altered to suit machining conditions and machining mode parameters changed via M-code during machining in order to create the best possible conditions for process. Preventive Maintenance Guidance Offering a complete overview of ROBODRILL’s leakage detection functionality, ROBODRILL’s maintenance guidance screens flag up insulation resistance and power leakage issues early, thus avoiding breakdowns by indicating the need for preventative maintenance. Likewise, the screens support periodical maintenance through schedules and reminders. These processes can also be easily customised to suit your exact needs. Custom PMC ROBODRILL’s custom PMC features easy-to-create LADDER programs for peripheral devices, including the ability to set LADDER program I/O and customise I/O signals. Its custom control panel includes the ability to monitor the status of peripheral devices, control the ON/OFF on machining programs, create ON/OFF, lamp and pulse switches. Using the panel, peripheral devices are easy and inexpensive to construct and maintain. AI Thermal Displacement Compensation Easy to set up, this function significantly reduces machine warm-up times and ensures accurate machining under thermal growth conditions that can affect dimensional accuracy. By monitoring the operational status of the spindle, the function adjusts the machining process to compensate for any elongation that occurs. Optional functions/accessories Additional axis interface (4/5 axes) The standard 31i-B5 CNC already contains the functionality required to turn ROBODRILL into a 5- axis machine. All you need to add is the hardware and software option. Simultaneous 5-axis control capability is already in the CNC. Robot Interface 2 FANUC’s Robot Interface 2 enables the easy and inexpensive construction of a machining cell. You can easily connect four ROBODRILLs and one FANUC Robot without an additional system controller – the complete control software is included in the ROBODRILL PMC. In addition, the robot controller supports an automatic side door or an automatic front door. Smoothing functions FANUC ROBODRILL’s Nano Smoothing functionality reduces the need for manual finishing on processes, such as mould machining, that require sculptured surfaces. Look-ahead blocks expansion enables higher-precision machining on processes, such as die and mould machining, that involve cutting complex part-forms defined by numerous tiny program blocks. AI Contour Control I/II enables high-precision machining at optimal machining speeds, eliminating errors and increasing feed rates. Touch probe system For the exact measurement of tools and workpieces as well as contract-free tool breakage monitoring, ROBODRILL can be equipped with state-of-the-art touch probes and tool measurement devices from a third party. AI Tool Monitor The AI Tool Monitor function monitors the load on a spindle during hole machining and to prevent breakages issues an alarm should load parameters be exceeded. Designed to prevent damage and costly downtime from occurring, if a breakage does occur this feature stops the machine automatically. Network interfaces ROBODRILL supports many different industry standard interfaces to connect to other industrial controllers or IO systems. Supported interfaces include Profinet, EtherNet/IP, FL-NET and FOCAS. For legacy systems, ROBDRILL supports interfaces such as Profibus DP and DeviceNet. Efficiency highlights ROBODRILL-LINKi Equipped with a new graphic interface, LINKi is an updated production and quality information management tool that allows you to monitor machine status as well as operation conditions of up to 100 ROBODRILL machines in real time from remote PCs or smart devices. Specific information is available for each machining job and push notifications can be sent to different devices. The extremely user-friendly and intuitive interface gives you access to preventative maintenance functions as well as consumable and repair services. FANUC ROBODRILL DDRiB rotary table – the ideal add-on axis Thanks to its direct drive motor and improved rigidity for more accurate machining, the FANUC ROBODRILL DDRiB makes the perfect additional axis for your ROBODRILL. Benefits include an indexing time of just 0.55 seconds, ultrafast clamping and a clamp torque of 700 N-m. FANUC ROBODRILL DDR-TiB – the solution for parts up to 200 kg Depending on the application, we can equip your ROBODRILL with an extremely rigid DDR-T trunnion system that features all the benefits of the DDR rotary table and includes a support spindle and L-brackets. Its improved rigidity ensures even higher degrees of machining accuracy. All you need to do is add the fixture plate. The DDR-T’s practical design ensures that the existing X-axis travel remains the same as on the 3-axis design. Clamp torque on the DDR-TiB is 1100 N-m.