Kunzmann GmbH

From Training Floor to Shop Floor: KUNZMANN Adopts FANUC CRX Cobot

BKUNZMANN Maschinenbau, a German manufacturer of high-quality universal milling machines and machining centres, has introduced a FANUC CRX collaborative robot to facilitate both training and production activities. Easy programming, flexible integration and safe human-robot interaction make the system ideal for automation beginners. The CRX cobot at KUNZMANN now helps demonstrate robotic capabilities while also supporting machine tending applications on the production line.
Kunzmann Case Study video: the machine tools builder introduced a FANUC CRX collaborative robot to facilitate both training and production activities

Key Insights from Task to Result

Task

KUNZMANN wanted to introduce robotic s into its operations, both to demonstrate automation capability and inspire trainees. The company required a solution that was easy to use and safe to operate, while remaining capable of real production work. When assessing the market, many traditional robot solutions appeared overly complex, with KUNZMANN instead seeking a simple yet powerful option.

 

Solution

The company selected a FANUC CRX-10𝑖A/L collaborative robot (cobot) with 10 kg payload and 1,418 mm reach. The control-independent robot integrates easily with the multi-vendor CNC systems available for use on the company’s machine tools. Programming takes place via the FANUC Tablet Teach Pendant using intuitive drag-and-drop functions, allowing trainees and operators to learn and deploy robotic tasks quickly.

 

Result

The FANUC CRX cobot now supports both practical training and production tasks. Trainees gain hands-on robotics experience using an intuitive interface, while the company demonstrates modern automation capabilities as part of its manufacturing operations. Safe collaborative operation and high repeatability ensure the robot can work alongside people while maintaining the precision required for machine-tending applications.

KUNZMANN Maschinenbau GmbH

Kunzmann Case Study pictures: the machine tools builder introduced a FANUC CRX collaborative robot to facilitate both training and production activities

Founded in 1907, KUNZMANN Maschinenbau is a German manufacturer of universal milling machines and machining centres. The company employs around 110 people and is known for high-quality machine tools that offer both CNC and manual operation on a single platform. Since 2015, KUNZMANN has been part of the WEILER Werkzeugmaschinen group, bringing together expertise in milling and precision turning, while maintaining the strong engineering identities of both brands.

FIND OUT MORE ABOUT KUNZMANN Maschinenbau GmbH

FANUC Cobot Inspires the Next Generation at KUNZMANN

For KUNZMANN Maschinenbau, the introduction of robotics was driven by both practical and educational goals. The German machine tool manufacturer wanted to demonstrate modern automation capabilities while providing trainees with direct exposure to industrial robotics.

“Our main focus is on the design and manufacture of hybrid milling machines, which users can operate using either CNC controls or manually with hand wheels,” explains Niklas Bitzer, Application Engineer at KUNZMANN. “Although production is a core activity, a large part of our remit centres on training.”

With robotics playing an increasingly vital role in manufacturing and the skills shortage proving particularly acute across Europe, the company looked to integrate automation technology into its training environment.

“We wanted a robot because it would not only demonstrate our prowess in this technology, but also because working with robots is fascinating for trainees,” he says. “Unfortunately, we soon hit a hurdle, discovering that many solutions on the market were just too complex.”

Kunzmann Case Study pictures: the machine tools builder introduced a FANUC CRX collaborative robot to facilitate both training and production activities

Fortunately, KUNZMANN’s ongoing search led the company to the FANUC CRX collaborative robot series, and specifically the CRX-10iA/L model. With a payload of 10 kg and reach of 1,418 mm, the robot offers flexibility for a wide range of automation tasks while remaining straightforward to deploy. Another key factor for Bitzer was compatibility.

“The CRX is control-independent, which means it can connect with any of the control systems we offer for use on our machines, supporting simple integration.”

Ease of use proved a decisive advantage. The CRX series takes advantage of the FANUC Tablet Teach Pendant, which features an intuitive drag-and-drop programming interface. Instead of writing complex code, users guide the robot manually and save positions directly on the touchscreen.

Kunzmann Case Study pictures: the machine tools builder introduced a FANUC CRX collaborative robot to facilitate both training and production activities
Referans alıntısı

Niklas Bitzer

Application Engineer

This simplicity makes the robot particularly suitable for training environments.

“Anyone can use it, even first-year trainees and interns,” he says. “That’s extremely valuable because it allows learners to gain experience with robotics right from the beginning.”

Kunzmann Case Study pictures: the machine tools builder introduced a FANUC CRX collaborative robot to facilitate both training and production activities

While the FANUC robot plays a significant role in education, KUNZMANN also had to ensure it could support real production processes. The CRX-10𝑖A/L meets this requirement with repeatability of ±0.05 mm, facilitating precision tasks such as machine loading and unloading.

“It was vital that the robot could operate as a fully-fledged production tool, not just a demonstrator for our trainees,” confirms Bitzer.

He concludes by highlighting the strong co-operation experienced during the project: “The collaboration with FANUC was perfect. No matter what questions we asked, we always received a speedy and comprehensive response. Moreover, the interaction between our PLC programming and FANUC worked exceptionally well. We would choose FANUC and the CRX again without hesitation.”

Get Inspired

Success story about automated handling processes using FANUC cobots by the Swiss company Emerson Professional Tools AG.

Emerson Professional Tools AG relies on FANUC cobots to ensure precise and reliable handling within its automated production environment. Supported by advanced vision technology, the cobots pick and position components with high accuracy, contributing to consistent product quality.
Emerson

İnsan ve Teknoloji Yakın Temas Halinde

FANUC'un Cobot CRX-10𝑖A/L modeli, en dar alanlarda bile güvenilir üretim yapmayı kolaylaştırır. Kompakt bir tasarıma sahiptir ve makine kullanılabilirliğini önemli ölçüde artırır.

Success story about successful development of a mobile cobot with FANUC CRX-10iA/L. The Austrian company GER4TECH integrated the FANUC collaborative robot CRX-10iA/L into a Mobile Cobot G4T4.These Mobile Cobots can move autonomously between different workstations, transport materials and switch from one job to the next without any trouble. Thus G4T4 – Mobile Cobots enable new possibilities in handling and logistics automation. Their safety functions enable them to operate around people and capabilities of the G4T4 cobots are enhanced with a collaborative end-of-arm tooling (EoAT).
GER4TECH

FANUC Cobot GER4TECH'in Taşınmasına Yardımcı Oluyor

Yeni bir robot geliştirmek uzmanlık, deneyim ve genellikle belirli teknoloji alanlarında uzmanlık bilgisine sahip ortaklarla işbirliği gerektirir. Bu nedenle GER4TECH, yeni otonom mobil robotuna (AMR) gelişmiş özellikler kazandırmak için işbirlikçi robotlar konusunda bir uzmana ihtiyaç duyduğunda şirket FANUC ile iletişime geçti.

FANUC Success with Robots, ROBOSHOT and ROBODRILL - Erkul Cosmetics in Turkey benefits from FANUC's variety of products in order to improve quality and efficiency.

FANUC Case Studies

Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.