The R-50𝑖A Cabinet contains the same technology as the A-Cabinet, but with ample space for additional amplifiers or I/O modules. It is perfectly suited to industrial environments.
Size: 600 x 950 x 550 mm
Key Benefits
Series
Programming
Key Benefits
Benefits for Your Business
Built-in Vision Enhancements
Experience superior image quality with the all-new camera design featuring 5-million-pixel resolution, offering a 4x improvement in 2D camera resolution.
Powerful Performance
Enjoy enhanced signal output and sensor tracking for more accurate and reliable performance.
Energy Savings
Contribute to overall energy conservation and sustainability by utilising the new ECO-MODE.
Enhanced Cyber Security
Protect your data exchange with multi-layered defense and new additional security features.
Rich Development Functions
Simplify and speed up development with Python, a modern and widely used programming language.
Maximise Efficiency
Leverage Software PLC, eliminating the need for additional hardware and programming with standard tools and modern PLC language support.
Series
Meet the R-50𝑖A Controller Family
A high-performance controller designed for smarter productivity. Learn more about FANUC's robot controller.
Experience the lightest teach pendant in its class, weighing just 750 g. Designed with modern ergonomics, the Lightweight Teach Pendant ensures comfort during extended use. Its compact size fits pe...
Tablični računalnik FANUC (TP) strankam ponuja hiter in enostaven način programiranja naše široke palete standardnih industrijskih robotov. Ima enake uporabniku prijazne funkcije in intuitivno delo...