M-1000/550F-46A. Image for website.

M-1000/550F-46A

The M-1000/550F-46A, designed for high-payload applications, combines a 550 kg payload with a 4.6 m reach, making it ideal for handling large and heavy components. Its serial link structure enables extended motion flexibility, while the flip-over capability and high wrist inertia ensure precise control of offset loads. A robust solution for demanding tasks such as EV battery handling and Giga Cast part manipulation.
Robot Payload
550 kg
Robot Reach
4601 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Robot Reach (Robot) in black. SVG format.

Extended reach

Access deep diecasting presses and large moulds with an extra-long 4.6 m reach.
Pictogram for Smooth Serial Link Design (Robot) in black. SVG format.

Versatility in a Large Workspace

Benefit from a simple, versatile and cost-effective design that offers a wide working envelope thanks to the serial link mechanism that supports up to 330 degrees in axis 3.
Pictogram for Miscellaneous-Fast in black, svg format

More Throughput

Maximise your throughput and benefit from short cycle times and high repeatability with FANUC’s innovative servo technology.
Pictogram for Protection ISO (Robot) in black. SVG format.

Prepared for Harsh Environment

Ideal for dusty and humid environments, the IP67 protection rating for the wrist and IP54 for the body protects the robot from moisture and dust.
Pictogram for Improve (IoT) in black. SVG format.

Increased Productivity

Take advantage of the super strong and compact wrist which supports superior torque and inertia performance, eliminating the need for a larger model.
Pictogram for Easy Integration (Robot) in black. SVG format.

Clean Robot Design

Minimise the risk of interference with peripherals and reduce the likelihood of downtime.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-50𝑖A Controller
General attributes
Robot Payload
550 kg
Robot Reach
4601 mm
Axes
6
Protection
Body standard/optional
IP54
Wrist & J3 arm standard/optional
IP67
Mounting Position
Floor
Yes

Download For Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

The FANUC M-1000/1000F-33A lifting heavy parts.

M-1000iA Super Heavy Payload battery pack demonstration, as seen at IMTS 2022 (snapshot from FANUC America video)

M-1000 Series

Think big. The largest serial link robot in our line-up. Explore our M-1000 Series now!

Get Inspired