The FANUC R-2000/210R-31C is an all-purpose, rack-mountable robot ideally suited to any number of heavy handling jobs.

R-2000𝑖C/100P

The R-2000𝑖C/100P is a pedestal-mounted, 6-axis robot tailored for unparalleled productivity in press-to-press transfer applications within the Automotive and Automotive Components sectors. Designed for speed and versatility, it significantly reduces cycle times to enhance operational efficiency. Thanks to the extensive reach, the lower working area can be significantly increased. Equipped with fan-cooled J1/J2/J3 motors as standard, it ensures consistent performance even during continuous high-duty cycles, making it an essential asset in demanding industrial environments.ape and design.
Robot Payload
100 kg
Robot Reach
3540 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Ambient Temperature (Miscellaneous) in black. SVG format.

Continuous High Duty Cycles

Rely on J1/J2/J3 motor fan cooling for continuous operation (24/7) and high duty cycles.
Pictogram for PMC input/output (CNC) in black. SVG format.

Top Productivity

Facilitate die change, press maintenance and simplify robot path programming with the rack mount configuration regardless of your workspace.
Icon for Robot Wrist. SVG

The Spot Welding Specialist

Catering for all available spot welding options, this model is your proven choice for maximum performance and system uptimes. Benefit from easy installation and a space saving design.
Pictogram for Miscellaneous-Fast in black, svg format

Fast Operation

Boost your productivity and achieve excellent cycle times thanks to a thin wrist – perfect for high-speed spot welding applications.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
100 kg
Robot Reach
3540 mm
Axes
6
Protection
Body standard/optional
IP54
Wrist & J3 arm standard/optional
IP67
Mounting Position
Floor
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Success story about the successful implementation of FANUC CNC and FANUC robot R-200iC/210L at the Slovenian company Mikron Plus.

R-2000 Series

The industry leader for nearly any application requiring heavy payload robots. Explore our R-2000 Series now!

Get Inspired