The FANUC R-2000/270R-31C is an all-purpose, rack-mountable robot ideal for a multitude of high-payload applications.

R-2000𝑖C/270R

The R-2000𝑖C/270R is a versatile 6-axis robot designed for rack mounting, providing a perfect solution for saving valuable floor space. With a reinforced J3 arm, this model can carry payloads of up to 270 kg. This all-rounder has an impressive work envelope of 3095 mm, and its design ensures optimum use of floor space, while delivering on the promise of increased operational efficiency and productivity. With high performance and excellent payload capacity, it is the perfect solution for a wide range of high payload applications.
Robot Payload
270 kg
Robot Reach
3095 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Payload (Robot) in black. SVG format.

Powerful Performance

Carry payloads of up to 270 kg ensured by an enforced J3 arm with FANUC's strongest rack-mount robot.
Pictogram for Robot Reach (Robot) in black. SVG format.

Maximum Work Envelope

Rack mounting combined with this model's huge reach of 3095 mm, makes getting the tool right to the spot easy, regardless of your workspace.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Great Versatility

Save precious floor space and add versatility to your installation by mounting the robot on a rack.
Icon for Robot Wrist. SVG

The Spot Welding Specialist

Catering for all available spot welding options, this model is your proven choice for maximum performance and system uptimes. Benefit from easy installation and a space saving design.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
270 kg
Robot Reach
3095 mm
Axes
6
Protection
Body standard/optional
IP54/IP56
Wrist & J3 arm standard/optional
IP67
Mounting Position
Floor
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Success story about the successful implementation of FANUC CNC and FANUC robot R-200iC/210L at the Slovenian company Mikron Plus.

R-2000 Series

The industry leader for nearly any application requiring heavy payload robots. Explore our R-2000 Series now!

Get Inspired