The FANUC R-2000/270F-27C is a 6-axis articulated arm robot ideally suited to any number of heavy handling jobs.

R-2000𝑖C/270F

The R-2000𝑖C/270F is by far the strongest robot in the R-2000 range. It is a 6-axis robot engineered as an all-rounder for handling heavy payloads up to 270 kg. Sitting within a relatively small footprint, its design makes best use of space in crowded factory environments. On spot welding applications, its strength, compactness and speed come to the fore. It will, however, also handle a wide range of additional manufacturing and palletising processes.
Robot Payload
270 kg
Robot Reach
2655 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Payload (Robot) in black. SVG format.

Ultra-heavy Lifter

Tackle demanding material handling tasks across various industries with this massive payload capacity.
Pictogram for Footprint (Robot) in black. SVG format.

Space-Saving Design

Save floor space and make efficient use of your production floor with this lightweight and compact design. Maximise space and have robots working closely together.
Pictogram for Miscellaneous-Fast in black, svg format

Fast Operation

Boost your productivity and achieve excellent cycle times thanks to a thin wrist – perfect for high-speed spot welding applications.
Icon for Robot Wrist. SVG

The Spot Welding Specialist

Catering for all available spot welding options, this model is your proven choice for maximum performance and system uptimes. Benefit from easy installation and a space saving design.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
270 kg
Robot Reach
2655 mm
Axes
6
Protection
Body standard/optional
IP54/IP56
Wrist & J3 arm standard/optional
IP67
Mounting Position
Floor
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Success story about the successful implementation of FANUC CNC and FANUC robot R-200iC/210L at the Slovenian company Mikron Plus.

R-2000 Series

The industry leader for nearly any application requiring heavy payload robots. Explore our R-2000 Series now!

Get Inspired