ROBOSHOT Software Overview
FANUC's innovative software empowers you to unlock the full potential of your ROBOSHOT injection molding machine.
- Standard Software
- Optional Software
Standard Software
Engineered for Excellence
Communication
VNC (Virtual Network Computing)
Utilise VNC for FANUC ROBOSHOT to establish connections with auxiliary devices via Ethernet, facilitating integrated screen operation on the FANUC ROBOSHOT display interface.
AI Functions
AI Extrude (AI Metering)
AI Metering Control: Revolutionise your injection moulding with intelligent and precise material management. Harness the power of artificial intelligence (AI) in your FANUC ROBOSHOT and experience ...
AI Functions
AI Mould Protection
Our AI Mould Protection revolutionises mould safeguarding in the injection moulding industry. This intelligent system utilises advanced torque control technology to deliver unparalleled protection ...
AI Functions
AI Ejector Protection
The FANUC ROBOSHOT's AI Ejector Protection is a cutting-edge system designed to safeguard your moulds and minimise downtime. This innovative technology utilises torque control for unparalleled sens...
Accuracy Improvement
Precise Metering II
The function offers precise decompression via screw reversal, ensuring consistent material volume and reducing part weight variations.
Accuracy Improvement
Precise Metering III
This function optimises plasticising process for consistent material properties and part quality by checking volume, adjusting pressure & decompression, & preventing defects.
AI Functions
AI Pressure Trace
This function ensures consistent, precise moulding for applications like lenses. Its intelligent pressure profile adapts to material/temp changes, offering stable injection with adjustable speed.
AI Functions
AI Belt Tension Monitor
The AI Belt Tension Monitor for FANUC ROBOSHOT automatically measures belt tension on clamping, injection, extruding, and eject axes. It detects tension drops and notifies maintenance timing, enhan...
Optional Software
Customise Your Machine
Communication
OPC UA (Auxiliary communication)
Preparation for connection is complete. OPC UA supports communication with temperature control devices (EUROMAP82.1), ensuring seamless integration.
Communication
EUROMAP77 Connection
Access your FANUC ROBOSHOT machine data through the EUROMAP77 connection, facilitated by the OPC UA supported option in ROBOSHOT-LINK𝑖2. Allowing for the exchange of quality monitor data and mouldi...
Automation
FL-net (FANUC Robot connection)
Easy connection with FL-NET, an Ethernet-based field bus for data sharing, with the ability to pass safety signals between controllers. FANUC ROBOSHOT's CNC Control streamlines integration, reducin...
AI Functions
AI Backflow Monitor
Predict check ring wear and schedule maintenance with ease. This innovative function visually monitors closing characteristics and wear, allowing for proactive action and maximised uptime.
Monitoring
ROBOSHOT-LINK𝑖2
Remote management of your plastic production facility - FANUC ROBOSHOT-LINK𝑖2 is a quality information management tool that allows you to visualise FANUC ROBOSHOT data. Up to 1000 FANUC ROBOSHOT ma...