Laser sources, CNC and drives as unique one stop solution

Take advantage of the CNC market leader’s expertise in high-quality laser applications. FANUC’s fully integrated solution features specifically designed fiber and CO laser sources from 1 to 6 kW, CNC with integrated laser control and high-performance drive systems – all bundled into an interfaced package that delivers high-efficiency metal sheet separation with 99.9% reliability. To find the right solution for your application, just ask. We are always glad to advise.  

Download the brochure

FANUC Fiber Laser

To increase your options, FANUC has developed a new fiber laser that shares the same cutting machine technology as FANUC’s existing CO2 laser sources. So whether you want to run fiber or CO2 laser, all you need to do is change the source – the base stays the same, saving you money and making you more flexible.

Discover more

All you need for efficient laser cutting

Handling of laser cutted parts made easy

Supplementing your FANUC Laser package with FANUC handling robots is easy since all FANUC CNC systems and robots share a common control platform. Robots can be integrated quickly and easily into your laser machine processes, with machine/robot connectivity achieved via a standard interface. The CNC’s integrated screens monitor and control the robot and vice versa – something that can be further enhanced using FANUC handling solutions equipped with visual detection. Just ask – we love coming up with solutions.

FANUC's handling solutions

Como o podemos ajudar a aumentar a sua produtividade? Os nossos especialistas estão prontos para ajudá-lo.

CONTACTE-NOS