GER4TECH

FANUC Cobot Helps GER4TECH Make its Move

Developing a new robot requires expertise, experience and often collaboration with partners who have specialised knowledge in specific technology fields. So, when GER4TECH wanted a specialist in collaborative robots to bring advanced capabilities to its new autonomous mobile robot (AMR), the company reached out to FANUC.
Success story about successful development of a mobile cobot with FANUC CRX-10iA/L. The Austrian company GER4TECH integrated the FANUC collaborative robot CRX-10iA/L into a Mobile Cobot G4T4.These Mobile Cobots can move autonomously between different workstations, transport materials and switch from one job to the next without any trouble. Thus G4T4 – Mobile Cobots enable new possibilities in handling and logistics automation. Their safety functions enable them to operate around people and capabilities of the G4T4 cobots are enhanced with a collaborative end-of-arm tooling (EoAT).

Key Insights from Task to Result

Task

GER4TECH wanted to develop a new type of autonomous mobile robot (AMR). One that could not only navigate and deliver parts to various locations in busy manufacturing plants, but one that could also fulfil more skilled functions, like loading and unloading machine tools. As a highly capable system integrator and developer of automation solutions, the company wanted to identify two key technology partners for the development process: one for the software and another for the robot.
 

Solution

GER4TECH opted to partner with AMR software specialist incubed IT and leading robot manufacturer FANUC. The robot of choice was the CRX-10𝑖A/L, a high-performance collaborative robot (cobot) weighing just 40 kg, making it ideal for mobile applications like the new G4T4. Furthermore, it is possible to operate the CRX without programming knowledge, and users can easily change components.
 

Result

The G4T4 is a fusion of collaborative and mobile robots. This impressive AMR can move autonomously between different workstations, transport materials and switch from one job to the next with ease. Also offering the ability to load and unload machines, the G4T4 is a mobile cobot that facilitates new possibilities in handling and logistics automation.

GER4TECH

Images for Elsa Group success story

Based in Redlham, Upper Austria, GER4TECH is a system integrator for automation projects. Developing high-quality solutions, the company combines robots with user-friendly software and innovative controls. With around 70 employees, GER4TECH also offers full service metal fabrication, machining, finishing and assembly operations from its ISO9001-accredited, 9600 m² production hall.

FIND OUT MORE ABOUT GER4TECH

GER4TECH Reaches for New Markets with FANUC Cobot

“As a leading manufacturing company, we know the importance of being able to utilise production capacity 24/7,” states Hubert Gerstmayr, Managing Director of GER4TECH. “That is why we set about developing our G4T4, an advanced mobile collaborative robot [cobot] that could also serve to alleviate the shortage of skilled workers.”

To help turn this vision into reality, GER4TECH opted to partner with incubed IT, which has been specialising in software for autonomous mobile robots (AMRs) since 2011, and FANUC. The latter recommended its CRX-10𝑖A/L, a high-performance cobot weighing just 40 kg, making it ideal for the G4T4. Notably, users can operate the CRX without any previous knowledge of robot programming, while changing over components is straightforward.

Success story about successful development of a mobile cobot with FANUC CRX-10iA/L. The Austrian company GER4TECH integrated the FANUC collaborative robot CRX-10iA/L into a Mobile Cobot G4T4.These Mobile Cobots can move autonomously between different workstations, transport materials and switch from one job to the next without any trouble. Thus G4T4 – Mobile Cobots enable new possibilities in handling and logistics automation. Their safety functions enable them to operate around people and capabilities of the G4T4 cobots are enhanced with a collaborative end-of-arm tooling (EoAT).

“After the release of the CRX we quickly had the idea to build a vehicle with our flexible software solution and for Ger4Tech to prove the flexibility of this robotic arm in its contract manufacturing applications,” explains Ivica Tomic, Business Development and Sales Manager at incubed IT, which is part of Verizon, a US-based multinational telecommunications conglomerate.

The biggest challenge when using robots on mobile platforms is positioning accuracy in relation to the machine or workplace. Here, GER4TECH deliberately dispensed with mechanical aids and instead relied on the 𝑖RVision fully integrated camera system from FANUC. A 2D camera and standard software determine the real position of the robot in relation to the machine, with the system using the offset to calculate the optimal position. In this way, users of the G4T4 achieve maximum flexibility and repeatability.

Image related to the success story GER4TECH. FANUC Austria

The Austrian company GER4TECH developed a mobile cobot with FANUC CRX-10iA/L.

“Our sophisticated and hardware-independent software solution provides localisation and navigation, as well as heterogeneous fleet management, so we can manage large numbers of AMRs,” says Tomic. “The G4T4 autonomously finds its way to complete the job, even in environments that are quite chaotic. In addition, we have the possibility to load and unload CNC machine tools with the collaborative CRX from FANUC.”

Thanks to this partnership between GER4TECH, incubed IT and FANUC, the development of the G4T4 took just 12 months, a process that Tomic estimates would normally take at least 2½ years if starting from scratch.

Images for Elsa Group success story
Devis de témoignages

Hubert Gerstmayr

Managing Director of GER4TECH

Get Inspired

Success story about successful implementation of FANUC robots, and cobots at the Turkish company Silverline.
Ligne d'argent

Un fabricant de hottes de cuisine profite des avantages des robots FANUC

La coopération entre FANUC et le fabricant de hottes aspirantes Silverline, qui a débuté par un projet spécial d'encollage automatisé en 2015, a abouti à un total de 17 robots travaillant à travers l'usine de la société en Turquie. FANUC voit régulièrement ce genre de résultats, où le fait de faire le saut initial dans l'investissement dans les robots conduit à une prise de conscience presque immédiate que la fabrication peut atteindre des niveaux de performance entièrement nouveaux.

FANUC success story about successful implementation of a collaborative robot CRX-10iA at the German company AS Adhesive Solutions
Solutions adhésives AS

Unir nos forces : Le cobot FANUC est la solution optimale pour les solutions adhésives AS

L'automatisation n'est pas réservée aux applications à haut volume. AS Adhesive Solutions, consultant spécialisé et partenaire de l'industrie des adhésifs, reconnaît que de nombreuses PME traitant de petites quantités peuvent bénéficier de processus entièrement ou partiellement automatisés. Dans de tels cas, un robot collaboratif (cobot) constitue souvent la solution optimale.

FANUC Success with Robots, ROBOSHOT and ROBODRILL - Erkul Cosmetics in Turkey benefits from FANUC's variety of products in order to improve quality and efficiency.

FANUC Case Studies

Explore our comprehensive range of factory automation solutions, showcased in detailed case studies, and designed to optimise and streamline any manufacturing process.