The FANUC M-10/12-14D is a fast 6-axis handling robot designed for various industrial applications.

TEST-M-10𝑖D/12 - Krisztian Gatedtest 18.11.2025 v1

The M-10𝑖D/12 robot offers the highest axis speed and precision. It has a slim and lightweight design and can easily be used in confined spaces to increase productivity. Its compact arm and wrist minimise interference with peripheral equipment, optimising operating efficiency. When mounted upside down, this highly versatile robot offers full work envelope, reach and stroke for increased production throughput. With a smooth finish to prevent dust build-up, this robot ensures reliability in a variety of industrial environments.
Robot Payload
12 kg
Robot Reach
1441 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Robot slim arm (Robot) in black. SVG format.

Reduced Risk of Interferences

Minimise interference and reduce the risk of collision with nearby obstacles for smoother, safer operation with the curved J2 arm.
Pictogram for Improve (IoT) in black. SVG format.

High Productivity

Reduce cycle time and increase productivity with a highly rigid hollow arm and advanced servo technology for increased acceleration.
Pictogram for Protection ISO (Robot) in black. SVG format.

IP67 Protection as Standard

Benefit from a water and dust proof wrist and smooth surfaces for the longest possible service life and outstanding uptime.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Easy Integration and Optimised Cable Life Span

Simplify integration and protect your cables with a fully integrated hosepack and cable management design, that routes cables through the robot's hollow arm, wrist and body.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Take advantage of this versatile robot model with ceiling, floor and angled mounting options, making it perfect for confined spaces where flexibility is essential.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP65
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
12 kg
Robot Reach
1441 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Success story about automated placing into packaging trays using FANUC robots by the Swiss company Kunststoff-Packungen AG. 

FANUC enabled Kunststoff-Packungen AG to run the manufacturing line autonomously, with autonomous operation for at least 8 hours at full speed, achieving cycle times of 0.8 seconds. The project involved two FANUC robots: a six-axes M-10iD/10L with a payload of 10 kg, and a four-axes SR-6iA robot with a 6 kg payload. Significant space saving was achieved because of the compact footprint of the solution.

M-10 Series

The industry standard for smaller robots – Slim, fast and versatile. Explore our M-10 Series now!

Get Inspired

Get Inspiration from Other's Success

Image Success Story Demo S.A. - FANUC Bulgaria
SABO-DEMO

Automation is the Best Medicine at DEMO

A key player in the pharmaceutical industry, significantly improved its production capabilities with FANUC's automated solutions. By integrating FANUC robots, DEMO optimised the filling, packaging, and labeling processes, resulting in enhanced efficiency, accuracy, and overall productivity in their operations.

Success story about FANUC robots handling laundry. FANUC M-10iD/12 fold towels automatically.
Wäscherei Aschenbrenner GmbH

FANUC Robots Wash Away Inefficiency

Wäscherei Aschenbrenner GmbH struggled with a staff shortage for tasks like loading laundry folding machines. To solve this, they turned to Sewts GmbH, who provided the VELUM system. This system uses FANUC robots to prepare up to 700 towels per hour for folding. The automation has greatly improved efficiency, resolved the labour shortage, and reduced labour costs, promising a quick return on investment.