M-710𝑖C/45M

M-710𝑖C/45M is a wide motion multi-purpose robot known for its agility and large work envelope. This 6-axis model combines speed with a large work envelope, making it ideal for high-speed transfer operations, especially when equipped with a drive enhancement unit. Its compact design and slim wrist ensure efficiency in confined spaces, perfect for intricate handling tasks. The M-710𝑖C/45M features multi-directional operation capability, offering a full 360 degrees of rotation from J1, enhancing its versatility and performance.
Robot Payload
45 kg
Robot Reach
2606 mm
Axes
6

Benefits for Your Business

Pictogram for Protection ISO (Robot) in black. SVG format.

Prepared for Harsh Environment

Your ideal choice for dusty and humid environments, the IP67 protection rating for the wrist and IP54 for the body protects the robot from moisture and dust.
Pictogram for Slender Design (Robot) in black. SVG format.

Compact Cell Design

Maximise flexibility with a compact design for easy access, even in tight spaces.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Ultimate Versatility

Add an optional palletising mode and move linear trough singularity. This gives you the flexibility to operate it as a fully-fledged 6-axis robot and as a 5-axis palletising robot.
Pictogram for 360 degree rotation (Robot) in black. SVG format.

Maximised Manoeuvrability

Maximise manoeuvrability in confined spaces. Benefit from a slim body, compact wrist and full 360° J1 rotation for ultimate flexibility.
Pictogram for Protection ISO (Robot) in black. SVG format.

IP67 Protection for the Robot's Body

Opt for full coverage IP67 environmental protection for dust and waterproof operation.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Increase flexibility and save floor space with ceiling or angled mounting.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
IP54/IP67
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes
General attributes
Robot Payload
45 kg
Robot Reach
2606 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story CAMOZZI. Fanuc Italy.

Camozzi Automation, part of the Camozzi Group, is a leading designer and manufacturer of components for industrial automation.

Camozzi has recently implemented three twin-spindle workstations with three FANUC M-710iC robots, which allow maximum production flexibility for the production of the valve body without the need for additional machining, with a substantial reduction in TCO.

M-710 Series

The slim wrist, small footprint robot for medium payloads. Explore our M-710 Series now!

Get Inspired