
Mit dem Angebot der FANUC Akademie erhalten Sie ein umfassendes Verständnis Ihrer FANUC Produkte und können deren Potenzial maximieren. Von Einführungskursen für Anfänger bis hin zu maßgeschneiderten Kursen für erfahrene Anwender, die auf spezifische Anwendungen und Anforderungen zugeschnitten sind. Unsere Trainer helfen Ihnen dabei, sich mit unseren Produkten vertraut zu machen und deren Vorteile optimal zu nutzen.
Offering a comprehensive range of courses, the Academy centers offer courses throughout Europe for all skill levels, from beginners to advanced professionals. At FANUC Academy, you can gain hands-on experience with the latest robotics and automation technologies, guided by industry experts who provide in-depth training and support. The curriculum is designed to be practical and applicable, ensuring that you can immediately apply what you learn to real-world scenarios.
For educators and students in schools and universities, we offers specialised resources and training programs to help integrate and master cutting-edge automation concepts.
By joining FANUC Academy, you become part of a global community dedicated to advancing factory automation.
Whether you're looking to boost your career prospects, improve your productivity, enhance your teaching capabilities, or gain valuable skills as a student, FANUC Academy is your go-to destination for mastering automation technologies.
FANUC Adria
Ipavčeva 21 3000, Celje Slovenia Phone: +386 41 238 170 E-Mail: info@fanuc.si
FANUC Austria
Gewerbestrasse 1, AT-4655 Vorchdorf Austria Phone: +43 720 227621 05 E-mail: service@fanuc.at
FANUC Benelux
Oude Baan 3F B-2800 Mechelen Belgium Phone: +32 15 78 88 10 E-mail: training@fanuc.be
FANUC Czech
K Bílému vrchu 3142/7 CZ-193 00 Praha 9 Czech Republic Phone: +420 234 072 140 E-mail: training.cz@fanuc.eu
FANUC Germany
Bernhäuser Str. 36 D-73765 Neuhausen a.d.F. Germany Phone: +49 7158 1282 6009 Email: akademie@fanuc.de
FANUC Italy
Via Lodi, 13 20045 Lainate MI Italy Phone: +39 02 36 015 103 Email: training.it@fanuc.eu
FANUC Bulgaria
467 Okolovrasten pat BG-1588 Sofia Bulgaria Phone: +359 2 49 29 369 E-mail: info.bg@fanuc.eu
FANUC France
ZAC des Folies 15, rue Léonard de Vinci 91090 Lisses France Phone: +33 1 72 07 30 83 Email: formation@fanuc.fr
FANUC Hungary
Torbágy utca 7. 2045 Törökbálint Hungary Phone: +36 23 884 200 Email: training@fanuc.hu
FANUC Iberia
C/Danubi 12-16 08174 Sant Cugat del Vallès (Barcelona) Spain Phone: +34 902 13 35 35 E-Mail: fibacademy@fanuc.eu
FANUC Ireland
FANUC Ireland Unit 1 in Unit K8 Maynooth Business Campus County Kildare Phone: +44 (0)24 7605 3000 E-Mail: academy@fanuc.ie
FANUC Israel
HaMelacha St. 14, Park Afek Rosh Ha’Ayin 4809135, Israel Email: Training.il@fanuc.eu
FANUC Nordic
Djurhagegatan 10 S-20122 Malmö Sweden Phone: +46 85 058 07 77 Email: academy@fanuc.se
FANUC Poland
ul. Sakury 2 51-117 Wrocław Poland Phone: +48 71 8814 608 E-mail: szkolenia@fanuc.pl
FANUC Romania
Ferma 9, Hala 25 407280 Floreşti, jud. Cluj Romania Phone: +40 747 232 682 Email: info@fanuc.ro
FANUC Slovakia
Pri Jelšine 4851/5 949 01 Nitra Slovakia Phone: +421 37 3212 404 Email: training.sk@fanuc.eu
FANUC Switzerland
Grenchenstrasse 7 2504 Biel/Bienne Switzerland Phone: +41 32 366 63 70 E-Mail: academy@fanuc.ch
FANUC Turkey
Eyüp Sultan Mahallesi Gülibrişim Sokak No: 2 Sancaktepe / İstanbul Türkiye Phone: +90 444 9 362 Email: service.tr@fanuc.eu
FANUC UK
Sapphire Way, Ansty Coventry CV7 9DR United Kingdom Phone: +44 24 7605 3001 Email: academy@fanuc.co.uk
FANUC Ukraine
Stolychne hwy 100 03680 Kiev Ukraine Phone: +380 44 531 55 50 Email: info@fanuc.ua
FANUC Serbia
Kralja Petra I Karađorđevića 92a 22330 Nova Pazova Serbia Phone: +381222150324 Email: info@fanuc.rs