Multi-Component Moulding (Additional Injection Units)

You can use ROBOSHOT for multi-component injection moulding by adding versatile and easy-to-integrate vertical and horizontal injection units. This advanced moulding technique allows you to inject three different components simultaneously. These additional injection units make it possible to inject two or three different components in one production run. Powered by FANUC’s powerful CNC, the injection units offer the same levels of accuracy and repeatability as ROBOSHOT.