PANEL iH Pro



FANUC PANEL iH Pro with 21.5’’ widescreen LCD is FANUC’s latest addition to the line-up of iHMI displays. With the large Full-HD display, it is easy to show multiple information on the display at the same time. Operators can display a manual and the operation screen at the same time on the display, getting the information they need just then in a convenient way without switching screens. The powerful Intel Core i5 processor offers the possibility to run multiple software such as sophisticated 3D simulations simultaneously on the PANEL iH Pro. Part programs can be checked and improved easily without machining.
 

PANEL iH Pro comes with the Windows Embedded Standard operating system. Thus a large number of commercial applications are available for your machine. On the other hand, Windows Embedded Standard is a common environment for the development of custom software applications. Furthermore, Windows Embedded Standard can be easily locked down to prevent modifications of the operating system and enhance security.

 

Panel i 

PANEL i comes with the Windows Embedded Standard operating system. Thus a large number of commercial applications are available for your machine. On the other hand, Windows Embedded Standard is a common environment for the development of custom software applications. Furthermore, Windows Embedded Standard can be easily locked down to prevent modifications of the operating system and enhance security.

Various display sizes from 10.4" up to 19" let you find the right PANEL i that fits your needs. They are shaped like standard display units in FANUC design for a consistent outward appearance.

Download Flyer

Designed for ultimate usability

The new FANUC PANEL iH Pro with widescreen LCD supports both portrait and landscape orientation. Hardware keyboard and control panel can be eliminated, reducing the number of parts. The FANUC PANEL iH Pro is equipped with a precise capacitive touch screen, which provides excellent usability and allows smartphone-like intuitive operation.