CRX-25iA

Strong and easy to program

The CRX-25iA Collaborative Robot, with a 25-30 kg payload and 1756-1889 mm reach allows for heavier end of arm tooling and multi-part handling. It is the perfect solution for manufacturers with little to no robotic experience as the CRX series offers a FANUC programming interface with simple drag and drop functionality on a tablet teach pendant. The ease of programming paired with FANUC’s world-renowned technology, proven reliability, and sensitive contact detection allows the CRX-25iA to work safely alongside people in a variety of industrial and manufacturing environments.

The CRX-25iA is IP67 rated which offers protection against dust and liquid ingress in harsh industrial environments and fully complies with ISO 10218-1 safety standards. The CRX-25iA is designed for seamless integration into a wide range of applications such as machine tending, material handling, palletising or packaging.

AXIS ROBOT

6

REACH

1756-1889 mm

PAYLOAD

25-30 kg

Download datasheet

CRX Partner Equipment

The interface of the FANUC Robot CRX series enables an easy connection of peripheral devices such as gripper, vision, and much more. It also offers an easy installation of plugin software specifically for the peripheral device enabling a quick start.

FIND OUT MORE

Icon for callout

How can we help you increase your productivity? Our specialists are looking forward to supporting you.

Contact us