ARC Mate 100iC/12

Arc welding robot

With a larger payload and a multitude of mounting options, this innovative model offers huge versatility across a wide range of high-speed welding and cutting applications. This standard 6 axis robot is both economical and space saving. In addition, for maximum protection the welding harness is routed through the hollow wrist and J3 arm. The hollow wrist and J3 arm provides for the arc welding harness being routed inside the robot arm.


AXIS ROBOT

6

REACH

1420 mm

LOAD CAPACITY

12 kg


Download Datasheet

R-30iB Plus controller for FANUC robots

  • more flexible appearance
  • improved user interace with the new iHMI
  • setup guides for programming
  • increased memory (DRAM 1GB, FROM 256 MB) for an increased higher productivity

Learn more about the robot controller

Infinite possibilities

Get even more out of your industrial robot with tailor-made FANUC accessories and software options such as the SpotTool, iRVision or Dual Check Safety (DCS) software. Make your robot smarter and capable of self-improving productivity using the unique Learning Vibration Control.

icons for software features

Convienence

More convienence with iPendant touch

Intelligence

Discover FANUC's smart vision functions

Interface

Learn about a new generation of advanced technology with the FANUC R-30iB controller

Motion

Find our dedicated range of solutions for improved motion

Safety

Smart safety functions save you space and money

Förster Educational Welding cell

This welding cart was developed by welding specialist and system integrator Förster Welding Systems in cooperation with FANUC. It is a mobile table which has been fully equipped for training purposes and can be used both for commercial training as well as for study purposes.

DOWNLOAD FLYER