- powerful functionality for complex processes
- high speed cutting of thin sheet metal
- cuts metallic and non metallic materials
- metall scan marking possible
- can be operated like a CO2 laser
- high speed oscillator control
- high speed laser control synchronised with axis
- high reliability
- available in standard or compact sizes
Available FANUC Laser Models
FF500i-A 0.5 kW rated laser output
FF1000i-A 1 kW rated laser output
FF2000i-A 2 kW rated laser output
FF3000i-A 3 kW rated laser output
FF4000i-A 4 kW rated laser output
FF5000i-A 5 kW rated laser output
FF6000i-A 6 kW rated laser output