ROBOSHOT workpieces.

Stampaggio a Iniezione di Ceramica/ Stampaggio a Iniezione di Metallo

Il pacchetto supporta il confezionamento di materiali (ceramica, metalli) con opzioni specifiche di vite/barile. Vanta il controllo della velocità, le funzioni di pre-stampaggio e l'intelligenza artificiale per la stabilità del processo e il controllo della qualità.

Benefits for Your Business

Pictogram for High precision program (ROBOMACHINES) in black. SVG format.

High Precision & Quality

Both CIM and MIM technologies deliver exceptional accuracy and surface finish, crucial for demanding applications like turbocharger rotors, thrust bearings, and miniature metal parts.
Pictogram for Slender Design (Robot) in black. SVG format.

Design Flexibility

Enables complex shapes and geometries for metal parts (MIM) and consistent, detailed ceramic components (CIM).
Icon for Miscellaneous-remaining value. SVG

Cost Efficiency

MIM is ideal for small, intricate metal parts, reducing machining costs. CIM excels in high-volume production of complex ceramic parts, minimizing waste and labour costs.
Pictogram for FA (Product) in black. SVG format.

Repeatability & Stability

FANUC's CNC control ensures long-term repeatability, eliminating the need for frequent parameter adjustments and reducing downtime.
Pictogram for PMC input/output (CNC) in black. SVG format.

Low Reject Rate

Superior process stability leads to fewer rejected parts, less waste, and improved overall efficiency.