The FANUC LR Mate/25-19A is a compact 6 axis robot ideal for process automation in many industries.

M-20𝑖B/25

The M-20𝑖B/25 is a 6-axis robot ideal for demanding environments. Its lightweight design comes with a compact upper arm. Wrist and advanced servo technology delivers exceptional speed and throughput for material handling up to 25 kg. The fully enclosed IP67-rated construction ensures reliable operation in wet, dirty, or harsh applications such as auto deburring.
Robot Payload
25 kg
Robot Reach
1853 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Miscellaneous-Fast in black, svg format

More Throughput

Increase your productivity with powerful servomotors and a highly rigid arm to achieve high acceleration and fast cycle times. Benefit from smooth vibration-less motion even at high operating speeds.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Versatility for Any Situation

Increase flexibility and save floor space with ceiling or angled mounting. With its sealed mechanical units (IP67), it can even be integrated directly into a machine tool.
Pictogram for

Ideal for Harsh Environments

Operate with confidence in harsh environments. Its fully enclosed, IP67-rated design shields it from coolant splashes and machining dust, making it perfect for machine tool loading and unloading.
Pictogram for Footprint (Robot) in black. SVG format.

Powerful in a Small Footprint

Slim arm and wrist and a compact footprint make it the ideal choice for narrow cells. Internal cable routing also means cable clutter is a thing of the past.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
25 kg
Robot Reach
1853 mm
Axes
6
Protection
Body standard/optional
IP67
Wrist & J3 arm standard/optional
IP67
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Machine tending with FANUC Robot. FANUC M-20iD/25 loading/unloading FANUC Robodrill D21MiB5 Plus machining center. The time required for the servo door to open and close has been significantly reduced when compared to traditional air cylinder operations. Fully automated production line at EMO 2023.

M-20 Series

The industry leader in their class for payload, reach and axis speed. Explore our M-20 Series now!

Get Inspired