Навигация

ARC Mate 120iD/12L

Speed, accuracy and maximum access

Designed specifically for welding applications, this model features outstanding axis speeds and ultimate precision within its class. The highly versatile robot can weld large parts thanks to its very long horizontal stroke. To further maximise flexibility and open up a new range of application possibilities, it can carry additional tools and torches weighing up to 12 kg.

AXIS ROBOT

6

REACH

2272 mm

LOAD CAPACITY

12 kg

Download Datasheet