FANUC-Robot-M-710iD-70_L (L-left)

M-710𝑖D/70

The M-710𝑖D/70 is a 6-axis, 70 kg payload capacity robot with a unique curved J2 arm designed to minimise interference and collision risks. This model continues the legacy of the M-710 series, optimised for both weight and payload efficiency. With increased payload capacity and cost-effective performance, the fully enclosed design provides robust protection against water and dust, protecting critical components such as reducers and cables. This makes the M-710𝑖D/70 a versatile and reliable solution for a wide range of industrial applications.
Robot Payload
70 kg
Robot Reach
2104 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Payload (Robot) in black. SVG format.

Efficient and Powerful

Achieve the perfect balance between efficiency and performance by opting for this lightweight powerhouse. It weighs just 580 kg and can handle payloads of up to 70 kg.
Pictogram for Robot slim arm (Robot) in black. SVG format.

Reduced Risk of Interferences

Minimise interference and reduce the risk of collision with nearby obstacles for smoother, safer operation with the curved J2 arm.
Pictogram for

Fully Enclosed Design

Protect sensitive components such as reducers and cables, and increase durability and reliability with a fully enclosed design that resists water and dust in a variety of environments.
Pictogram for Protection ISO (Robot) in black. SVG format.

Prepared for Harsh Environment

Your ideal choice for dusty and humid environments, the IP67 protection rating for the wrist and IP54 for the body protects the robot from moisture and dust.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Ultimate Versatility

Add an optional palletising mode and move linear trough singularity. This gives you the flexibility to operate it as a fully-fledged 6-axis robot and as a 5-axis palletising robot.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Increase flexibility and save floor space with ceiling or angled mounting.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
70 kg
Robot Reach
2104 mm
Axes
6
Protection
Body standard/optional
IP54/IP67
Wrist & J3 arm standard/optional
IP67
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Image related to the success story CAMOZZI. Fanuc Italy.

Camozzi Automation, part of the Camozzi Group, is a leading designer and manufacturer of components for industrial automation.

Camozzi has recently implemented three twin-spindle workstations with three FANUC M-710iC robots, which allow maximum production flexibility for the production of the valve body without the need for additional machining, with a substantial reduction in TCO.

M-710 Series

The slim wrist, small footprint robot for medium payloads. Explore our M-710 Series now!

Get Inspired