The FANUC R-2000/165F-26D Hollow is a hollow arm robot model designed for full productivity.

R-2000𝑖D/165FH

The R-2000𝑖D/165FH is a hollow-arm robot model with a payload of 165 kg and is ideally suited for all applications which require process cables, such as spot welding or material handling applications. Its hollow arm design allows for fully internal cabling, with the integrated process cables easily accessible for independent replacement through wide open maintenance slots. The cables are designed for long life and easy maintenance, reducing maintenance time and costs. Saving valuable floor space on the production floor, this model has a minimum footprint of 678 x 536 mm and is easy to integrate due to its compact shape and design.
Robot Payload
165 kg
Robot Reach
2605 mm
Axes
6
Download Datasheet

Benefits for Your Business

Pictogram for Cost reduction (IoT) in black. SVG format.

Optimised Long-life Cables

Reduce maintenance time and costs with cables designed for high durability and easy maintenance.
Pictogram for Footprint (Robot) in black. SVG format.

Space Saving Design

Save valuable production floor space and benefit from a compact design with a small footprint.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Smart Cable Management

Prevent interference with system equipment and extend cable life by routing cables through the intelligent hollow wrist design.
Icon for Robot Wrist. SVG

The Spot Welding Specialist

Catering for all available spot welding options, this model is your proven choice for maximum performance and system uptimes. Benefit from easy installation and a space saving design.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
Protection
Body standard/optional
Standard
Wrist & J3 arm standard/optional
Standard
Mounting Position
Floor
Yes
General attributes
Robot Payload
165 kg
Robot Reach
2605 mm
Axes
6

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Success story about the successful implementation of FANUC CNC and FANUC robot R-200iC/210L at the Slovenian company Mikron Plus.

R-2000 Series

The industry leader for nearly any application requiring heavy payload robots. Explore our R-2000 Series now!

Get Inspired

FANUC R-2000iC industrial robot and Arc Mate 100iD arc welding robot boosting the production of car seat structures at Brose Sitech.
Sitech

FANUC Robots Put Brose Sitech in the Driver’s Seat

The automotive industry is notorious for its high productivity demands, narrow profit margins and rigorous quality standards. Automation is essential to ensure reliable, repeatable, cost-effective production with maximum uptime. The choice of robot supplier, therefore, is nothing less than critical.