The FANUC M-20/25-18D Food is a robot ideally suited for Cleanroom and Food applications.

M-20𝑖D/25 Food

The M-20𝑖D/25 food grade robot packs high-speed, high-payload performance into a compact design. Built to thrive in food production environments, it boasts superior hygiene with food grade oil on all axes, stainless-steel wrist flange, motor covers, corrosion-resistant fasteners, white epoxy paint, and protection against severe dust and liquid – all while delivering exceptional speed and precision.
Robot Payload
25 kg
Robot Reach
1831 mm
Axes
6

Benefits for Your Business

Pictogram for Industries Food in black, svg format

Food Application Specialist

Avoid the risk of contamination with NSF-H1 food grade grease. Benefit from a wash-resistant design with a white epoxy coating, anti-rust assist bolts and IP65 rating.
Pictogram for Hollow wrist arm cable (Robot) in black. SVG format.

Hollow Wrist for High-Density Layouts

Prevent the risk of snagging and cable wear by routing all cables through the robot’s large 57 mm diameter hollow wrist and hollow arm.
Pictogram for Robot slim arm (Robot) in black. SVG format.

Reduced Risk of Interferences

Minimise interference and reduce the risk of collision with nearby obstacles for smoother, safer operation with the curved J2 arm.
Pictogram for Easy Integration (Robot) in black. SVG format.

Easy Integration and Optimised Cable Life Span

Simplify integration and protect your cables with a fully integrated cable management system, that routes cables through the robot's hollow arm, wrist and body.
Pictogram for Motion Flexible (Robot) in black. SVG format.

Maximum Flexibility

Take advantage of this versatile robot model with ceiling, floor and angled mounting options, making it perfect for confined spaces where flexibility is essential.
Pictogram for Service (Service) in black. SVG format.

Service First

To help you get the best out of your products, we provide predictive, preventive, and reactive maintenance solutions, offering thousands of parts on-demand throughout your product's lifecycle.

Technical Specifications

Controller
Controller
R-30𝑖B Plus Controller
General attributes
Robot Payload
25 kg
Robot Reach
1831 mm
Axes
6
Protection
Body standard/optional
IP65
Wrist & J3 arm standard/optional
IP67
Mounting Position
Floor
Yes
Ceiling mount
Yes
Angle
Yes

Download for Additional Information

Access essential technical specifications and valuable information about our products through our downloadable documents, aiding your decision-making process and maximising the utilisation of your FANUC products.

Discover the Product Series

Machine tending with FANUC Robot. FANUC M-20iD/25 loading/unloading FANUC Robodrill D21MiB5 Plus machining center. The time required for the servo door to open and close has been significantly reduced when compared to traditional air cylinder operations. Fully automated production line at EMO 2023.

M-20 Series

The industry leader in their class for payload, reach and axis speed. Explore our M-20 Series now!

Get Inspired