We found
10
Search results for
'SR-6iA'
FANUC > Robots > Robot finder > SCARA Robots > SR-6iA/C SCARA Robot SR-6iA/C The FANUC SR-6 i A/C makes a great choice for handling, picking and placing, and packaging applications requiring a payload capacity up ...
FANUC > Robots > Robot finder > SCARA Robots > SR-6iA SCARA Robot SR-6iA The FANUC SR-6 i A makes a great choice for assembly, pick and place, inspection and packaging applications requiring a payload capacity ...
FANUC > Robots > Robot finder > SCARA Robots > SR-12iA SCARA Robot SR-12iA High Payload and Small Footprint Small, lightweight and internally routed cables/pipes give the robot a clear and clean look, which minimize Interference ...
FANUC > Customer cases > ARS srl ARS srl Flexible parts feeder compatible with all FANUC robots Task Offer and promote electronic, automotive, cosmetic, medical and food market solutions that are as ...
... to be compact. Solution: The solution provided by ESPS consisted of two FANUC robots in each of four work cells. A SCARA robot, the FANUC SR-6 i A, is used for picking, placing, and quality control, and the FANUC M-20 i D is employed to flexibly load and unload a molding ...
... productivity on pick-and-place or assembly operations. Find out here when a SCARA robot enhances the efficiency of your application. Learn more SCARA series SCARA Robot SR-3iA SCARA Robot Payload : 3 kg Reach : 400 mm SCARA Robot SR-6iA SCARA Robot Payload: 6 kg Reach: 650 mm SCARA Robot SR-12iA SCARA ...
... Switzerland-based Roth Technik involved two FANUC robots. The first was the six-axes M-10iD/10L with a payload of 10 kg, and the second was a four-axes SR-6iA robot with a 6 kg payload. Result The solution enabled Kunstoff-Packungen to run the manufacturing line autonomously, with autonomous operation for at least 8 hours ...
... 6 Payload: 45 kg Reach: 2606 mm P-40iA 6 axis robot, standard version Axes: 6 Payload: 5 kg Reach: 1300 mm SCARA series SCARA Robot SR-3iA SCARA Robot Payload : 3 kg Reach : 400 mm SCARA Robot SR-6iA SCARA Robot Payload: 6 kg Reach: 650 mm SCARA Robot SR-12iA SCARA ...
... Robots DR-3iB DR-3iB/6 STAINLESS DR-3iB/8L M-1iA M-1iA/0.5A M-1iA/0.5AL M-1iA/0.5S M-1iA/0.5SL M-1iA/1H M-1iA/1HL M-2iA M-2iA/3A M-2iA/3AL M-2iA/3S M-2iA/3SL M-2iA/6H M-2iA/6HL M-3iA M-3iA/6A M-3iA/6S M-3iA/12H SCARA Robots SR-3iA SR-3iA/C SR-3iA/U SR-6iA SR-6iA/C SR-12iA SR-20iA Paint Robots Paint Mate 200iA/5L P-40iA P-50iB/10L P-250iB/15 P-350iA/45 P-1000iA M-10 M-10iD/10L M-10iD/16S M-10iD/8L M-10iD/12 M-10iD/12 Dustproof M-10iD/12 Food ...
FANUC > Robots > Robot finder > SCARA Robots > SR-3iA SCARA Robot SR-3iA With its 3 kg payload, 400 mm horizontal and 200 mm vertical reach, the FANUC SR-3 i A is ideally suited to ...
Showing
1
-
10
of
10
Search results.